Price & Availability | Article | Bore dia. | d1 tol. H7 | d2 | l1 | l2 | l3 | l4 | w1 tol. JS9 | w2 | Weight g | ||||||||||||||||||
65162.W0006 | Round Bore | 6 | 16 | 56 | 17.0 | 22 | 8 | - | - | 80 | |||||||||||||||||||
£ 41.98 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 6 d2 16 l1 56 l2 17.0 l3 22 l4 8 w1
tol. JS9 - w2 - Weight
g 80 | |||||||||||||||||||||||||||||
65162.W0012 | Round Bore | 12 | 25 | 86 | 28.0 | 30 | 13 | - | - | 250 | |||||||||||||||||||
£ 44.37 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 12 d2 25 l1 86 l2 28.0 l3 30 l4 13 w1
tol. JS9 - w2 - Weight
g 250 | |||||||||||||||||||||||||||||
65162.W0014 | Round Bore | 14 | 28 | 96 | 30.0 | 36 | 14 | - | - | 400 | |||||||||||||||||||
£ 50.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 14 d2 28 l1 96 l2 30.0 l3 36 l4 14 w1
tol. JS9 - w2 - Weight
g 400 | |||||||||||||||||||||||||||||
65162.W0016 | Round Bore | 16 | 32 | 104 | 34.0 | 36 | 16 | - | - | 450 | |||||||||||||||||||
£ 52.73 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 16 d2 32 l1 104 l2 34.0 l3 36 l4 16 w1
tol. JS9 - w2 - Weight
g 450 | |||||||||||||||||||||||||||||
65162.W0025 | Round Bore | 25 | 50 | 163 | 54.0 | 55 | 26 | - | - | 2000 | |||||||||||||||||||
£ 117.17 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 25 d2 50 l1 163 l2 54.0 l3 55 l4 26 w1
tol. JS9 - w2 - Weight
g 2000 | |||||||||||||||||||||||||||||
65162.W0030 | Round Bore | 30 | 58 | 190 | 61.0 | 68 | 29 | - | - | 2900 | |||||||||||||||||||
£ 137.58 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 30 d2 58 l1 190 l2 61.0 l3 68 l4 29 w1
tol. JS9 - w2 - Weight
g 2900 | |||||||||||||||||||||||||||||
65162.W0208 | With Keyway | 8 | 16 | 62 | 20.0 | 22 | 11 | 2 | 9 | 80 | |||||||||||||||||||
£ 54.52 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 8 d2 16 l1 62 l2 20.0 l3 22 l4 11 w1
tol. JS9 2 w2 9 Weight
g 80 | |||||||||||||||||||||||||||||
65162.W0210 | With Keyway | 10 | 22 | 74 | 24.0 | 26 | 12 | 3 | 11.4 | 150 | |||||||||||||||||||
£ 51.34 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 10 d2 22 l1 74 l2 24.0 l3 26 l4 12 w1
tol. JS9 3 w2 11.4 Weight
g 150 | |||||||||||||||||||||||||||||
65162.W0216 | With Keyway | 16 | 32 | 104 | 34.0 | 36 | 16 | 5 | 18.3 | 450 | |||||||||||||||||||
£ 62.06 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 16 d2 32 l1 104 l2 34.0 l3 36 l4 16 w1
tol. JS9 5 w2 18.3 Weight
g 450 | |||||||||||||||||||||||||||||
65162.W0225 | With Keyway | 25 | 50 | 163 | 54.0 | 55 | 26 | 8 | 28.3 | 2000 | |||||||||||||||||||
£ 129.32 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 25 d2 50 l1 163 l2 54.0 l3 55 l4 26 w1
tol. JS9 8 w2 28.3 Weight
g 2000 | |||||||||||||||||||||||||||||
65162.W0230 | With Keyway | 30 | 58 | 190 | 61.0 | 68 | 29 | 8 | 33.3 | 2900 | |||||||||||||||||||
£ 149.62 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 30 d2 58 l1 190 l2 61.0 l3 68 l4 29 w1
tol. JS9 8 w2 33.3 Weight
g 2900 |
Steel (9SMnPb28k, no. 10718).
Bearing type: Plain bearing.
To DIN 808, keyways aligned.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.
For stainless steel see part number 65166, for needle roller bearings see part number .