Price & Availability | Article | Bore dia. | d1 tol. H7 | d2 | l1 | l2 | l3 | l4 | w1 tol. JS9 | w2 | Weight g | ||||||||||||||||||
65162.W0006 | Round Bore | 6 | 16 | 56 | 17.0 | 22 | 8 | - | - | 80 | |||||||||||||||||||
£ 41.98 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 6 d2 16 l1 56 l2 17.0 l3 22 l4 8 w1
tol. JS9 - w2 - Weight
g 80 | |||||||||||||||||||||||||||||
65162.W0008 | Round Bore | 8 | 16 | 62 | 20.0 | 22 | 11 | - | - | 80 | |||||||||||||||||||
£ 41.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 8 d2 16 l1 62 l2 20.0 l3 22 l4 11 w1
tol. JS9 - w2 - Weight
g 80 | |||||||||||||||||||||||||||||
65162.W0010 | Round Bore | 10 | 22 | 74 | 24.0 | 26 | 12 | - | - | 150 | |||||||||||||||||||
£ 41.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 10 d2 22 l1 74 l2 24.0 l3 26 l4 12 w1
tol. JS9 - w2 - Weight
g 150 | |||||||||||||||||||||||||||||
65162.W0012 | Round Bore | 12 | 25 | 86 | 28.0 | 30 | 13 | - | - | 250 | |||||||||||||||||||
£ 44.37 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 12 d2 25 l1 86 l2 28.0 l3 30 l4 13 w1
tol. JS9 - w2 - Weight
g 250 | |||||||||||||||||||||||||||||
65162.W0014 | Round Bore | 14 | 28 | 96 | 30.0 | 36 | 14 | - | - | 400 | |||||||||||||||||||
£ 50.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 14 d2 28 l1 96 l2 30.0 l3 36 l4 14 w1
tol. JS9 - w2 - Weight
g 400 | |||||||||||||||||||||||||||||
65162.W0016 | Round Bore | 16 | 32 | 104 | 34.0 | 36 | 16 | - | - | 450 | |||||||||||||||||||
£ 52.73 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 16 d2 32 l1 104 l2 34.0 l3 36 l4 16 w1
tol. JS9 - w2 - Weight
g 450 | |||||||||||||||||||||||||||||
65162.W0018 | Round Bore | 18 | 36 | 114 | 37.0 | 40 | 17 | - | - | 700 | |||||||||||||||||||
£ 65.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 18 d2 36 l1 114 l2 37.0 l3 40 l4 17 w1
tol. JS9 - w2 - Weight
g 700 | |||||||||||||||||||||||||||||
65162.W0020 | Round Bore | 20 | 42 | 128 | 41.0 | 46 | 18 | - | - | 1000 | |||||||||||||||||||
£ 71.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 20 d2 42 l1 128 l2 41.0 l3 46 l4 18 w1
tol. JS9 - w2 - Weight
g 1000 | |||||||||||||||||||||||||||||
65162.W0022 | Round Bore | 22 | 45 | 145 | 47.5 | 50 | 22 | - | - | 1550 | |||||||||||||||||||
£ 95.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 22 d2 45 l1 145 l2 47.5 l3 50 l4 22 w1
tol. JS9 - w2 - Weight
g 1550 | |||||||||||||||||||||||||||||
65162.W0025 | Round Bore | 25 | 50 | 163 | 54.0 | 55 | 26 | - | - | 2000 | |||||||||||||||||||
£ 117.17 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 25 d2 50 l1 163 l2 54.0 l3 55 l4 26 w1
tol. JS9 - w2 - Weight
g 2000 | |||||||||||||||||||||||||||||
65162.W0030 | Round Bore | 30 | 58 | 190 | 61.0 | 68 | 29 | - | - | 2900 | |||||||||||||||||||
£ 137.58 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 30 d2 58 l1 190 l2 61.0 l3 68 l4 29 w1
tol. JS9 - w2 - Weight
g 2900 | |||||||||||||||||||||||||||||
65162.W0032 | Round Bore | 32 | 58 | 198 | 65.0 | 68 | 33 | - | - | 3000 | |||||||||||||||||||
£ 143.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 32 d2 58 l1 198 l2 65.0 l3 68 l4 33 w1
tol. JS9 - w2 - Weight
g 3000 | |||||||||||||||||||||||||||||
65162.W0035 | Round Bore | 35 | 70 | 212 | 70.0 | 72 | 35 | - | - | 4750 | |||||||||||||||||||
£ 316.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 35 d2 70 l1 212 l2 70.0 l3 72 l4 35 w1
tol. JS9 - w2 - Weight
g 4750 | |||||||||||||||||||||||||||||
65162.W0040 | Round Bore | 40 | 80 | 245 | 80.0 | 85 | 39 | - | - | 7200 | |||||||||||||||||||
£ 496.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 40 d2 80 l1 245 l2 80.0 l3 85 l4 39 w1
tol. JS9 - w2 - Weight
g 7200 | |||||||||||||||||||||||||||||
65162.W0050 | Round Bore | 50 | 95 | 290 | 95.0 | 100 | 46 | - | - | 12.000 | |||||||||||||||||||
£ 598.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 50 d2 95 l1 290 l2 95.0 l3 100 l4 46 w1
tol. JS9 - w2 - Weight
g 12.000 | |||||||||||||||||||||||||||||
65162.W0206 | With Keyway | 6 | 16 | 56 | 17.0 | 22 | 8 | 2 | 7 | 80 | |||||||||||||||||||
£ 54.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 6 d2 16 l1 56 l2 17.0 l3 22 l4 8 w1
tol. JS9 2 w2 7 Weight
g 80 | |||||||||||||||||||||||||||||
65162.W0208 | With Keyway | 8 | 16 | 62 | 20.0 | 22 | 11 | 2 | 9 | 80 | |||||||||||||||||||
£ 54.52 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 8 d2 16 l1 62 l2 20.0 l3 22 l4 11 w1
tol. JS9 2 w2 9 Weight
g 80 | |||||||||||||||||||||||||||||
65162.W0210 | With Keyway | 10 | 22 | 74 | 24.0 | 26 | 12 | 3 | 11.4 | 150 | |||||||||||||||||||
£ 51.34 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 10 d2 22 l1 74 l2 24.0 l3 26 l4 12 w1
tol. JS9 3 w2 11.4 Weight
g 150 | |||||||||||||||||||||||||||||
65162.W0212 | With Keyway | 12 | 25 | 86 | 28.0 | 30 | 13 | 4 | 13.8 | 250 | |||||||||||||||||||
£ 53.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 12 d2 25 l1 86 l2 28.0 l3 30 l4 13 w1
tol. JS9 4 w2 13.8 Weight
g 250 | |||||||||||||||||||||||||||||
65162.W0214 | With Keyway | 14 | 28 | 96 | 30.0 | 36 | 14 | 5 | 16.3 | 400 | |||||||||||||||||||
£ 59.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 14 d2 28 l1 96 l2 30.0 l3 36 l4 14 w1
tol. JS9 5 w2 16.3 Weight
g 400 | |||||||||||||||||||||||||||||
65162.W0216 | With Keyway | 16 | 32 | 104 | 34.0 | 36 | 16 | 5 | 18.3 | 450 | |||||||||||||||||||
£ 62.06 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 16 d2 32 l1 104 l2 34.0 l3 36 l4 16 w1
tol. JS9 5 w2 18.3 Weight
g 450 | |||||||||||||||||||||||||||||
65162.W0218 | With Keyway | 18 | 36 | 114 | 37.0 | 40 | 17 | 6 | 20.8 | 700 | |||||||||||||||||||
£ 77.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 18 d2 36 l1 114 l2 37.0 l3 40 l4 17 w1
tol. JS9 6 w2 20.8 Weight
g 700 | |||||||||||||||||||||||||||||
65162.W0220 | With Keyway | 20 | 42 | 128 | 41.0 | 46 | 18 | 6 | 22.8 | 1000 | |||||||||||||||||||
£ 82.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 20 d2 42 l1 128 l2 41.0 l3 46 l4 18 w1
tol. JS9 6 w2 22.8 Weight
g 1000 | |||||||||||||||||||||||||||||
65162.W0222 | With Keyway | 22 | 45 | 145 | 47.5 | 50 | 22 | 6 | 24.8 | 1550 | |||||||||||||||||||
£ 106.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 22 d2 45 l1 145 l2 47.5 l3 50 l4 22 w1
tol. JS9 6 w2 24.8 Weight
g 1550 | |||||||||||||||||||||||||||||
65162.W0225 | With Keyway | 25 | 50 | 163 | 54.0 | 55 | 26 | 8 | 28.3 | 2000 | |||||||||||||||||||
£ 129.32 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 25 d2 50 l1 163 l2 54.0 l3 55 l4 26 w1
tol. JS9 8 w2 28.3 Weight
g 2000 | |||||||||||||||||||||||||||||
65162.W0230 | With Keyway | 30 | 58 | 190 | 61.0 | 68 | 29 | 8 | 33.3 | 2900 | |||||||||||||||||||
£ 149.62 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 30 d2 58 l1 190 l2 61.0 l3 68 l4 29 w1
tol. JS9 8 w2 33.3 Weight
g 2900 | |||||||||||||||||||||||||||||
65162.W0232 | With Keyway | 32 | 58 | 198 | 65.0 | 68 | 33 | 10 | 35.3 | 3000 | |||||||||||||||||||
£ 155.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 32 d2 58 l1 198 l2 65.0 l3 68 l4 33 w1
tol. JS9 10 w2 35.3 Weight
g 3000 | |||||||||||||||||||||||||||||
65162.W0235 | With Keyway | 35 | 70 | 212 | 70.0 | 72 | 35 | 10 | 38.3 | 4750 | |||||||||||||||||||
£ 337.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 35 d2 70 l1 212 l2 70.0 l3 72 l4 35 w1
tol. JS9 10 w2 38.3 Weight
g 4750 | |||||||||||||||||||||||||||||
65162.W0240 | With Keyway | 40 | 80 | 245 | 80.0 | 85 | 39 | 12 | 43.3 | 7200 | |||||||||||||||||||
£ 517.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 40 d2 80 l1 245 l2 80.0 l3 85 l4 39 w1
tol. JS9 12 w2 43.3 Weight
g 7200 | |||||||||||||||||||||||||||||
65162.W0250 | With Keyway | 50 | 95 | 290 | 95.0 | 100 | 46 | 14 | 53.8 | 12.000 | |||||||||||||||||||
£ 619.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 50 d2 95 l1 290 l2 95.0 l3 100 l4 46 w1
tol. JS9 14 w2 53.8 Weight
g 12.000 |
Steel (9SMnPb28k, no. 10718).
Bearing type: Plain bearing.
To DIN 808, keyways aligned.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.
For stainless steel see part number 65166, for needle roller bearings see part number .