Double Universal Joints
steel
Units | Price/unit after discount | Applied Discount |
1-4 | £ 262.94 | 0% |
5-9 | £ 236.65 | 10% |
10-19 | £ 223.50 | 15% |
20-49 | £ 197.21 | 25% |
50+ | £ 170.91 | 35% |
Stainless steel (AISI 304).
To DIN 808, maximum bending angle 45° per joint.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.