Flange Bushings
metric, for QRP s/s
| Price & Availability | Article | Type | d1 tol. H11 | d2 | d3 tol. h9 | d4 | d5 | d6 | ||||||||||||||||||
| 33248.W0905 | Int Hex | 5 | M12 | 18 | 6.0 | - | - | |||||||||||||||||||
£ 19.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Int Hex d1
tol. H11 5 d2 M12 d3
tol. h9 18 d4 6.0 d5 - d6 - | ||||||||||||||||||||||||||
| 33248.W0906 | Int Hex | 6 | M12 | 18 | 7.5 | - | - | |||||||||||||||||||
£ 19.87 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Int Hex d1
tol. H11 6 d2 M12 d3
tol. h9 18 d4 7.5 d5 - d6 - | ||||||||||||||||||||||||||
| 33248.W0908 | Int Hex | 8 | M16 | 22 | 10.0 | - | - | |||||||||||||||||||
£ 29.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Int Hex d1
tol. H11 8 d2 M16 d3
tol. h9 22 d4 10.0 d5 - d6 - | ||||||||||||||||||||||||||
| 33248.W0910 | Int Hex | 10 | M24 | 30 | 12.5 | - | - | |||||||||||||||||||
£ 34.03 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Int Hex d1
tol. H11 10 d2 M24 d3
tol. h9 30 d4 12.5 d5 - d6 - | ||||||||||||||||||||||||||
| 33248.W0912 | Int Hex | 12 | M24 | 30 | 15.0 | - | - | |||||||||||||||||||
£ 35.43 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Int Hex d1
tol. H11 12 d2 M24 d3
tol. h9 30 d4 15.0 d5 - d6 - | ||||||||||||||||||||||||||
| 33248.W0916 | Ext Hex | 16 | M30 | 36 | 19.5 | - | - | |||||||||||||||||||
£ 40.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ext Hex d1
tol. H11 16 d2 M30 d3
tol. h9 36 d4 19.5 d5 - d6 - | ||||||||||||||||||||||||||
| 33248.W0920 | Ext Hex | 20 | M36 | 45 | 25.5 | - | - | |||||||||||||||||||
£ 64.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ext Hex d1
tol. H11 20 d2 M36 d3
tol. h9 45 d4 25.5 d5 - d6 - | ||||||||||||||||||||||||||
| 33248.W0924 | Ext Hex | 25 | M42 | 50 | 32.0 | - | - | |||||||||||||||||||
£ 89.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ext Hex d1
tol. H11 25 d2 M42 d3
tol. h9 50 d4 32.0 d5 - d6 - | ||||||||||||||||||||||||||
| 33248.W0925 | Plain | 16 | M30 | 39 | 19.5 | 5.1 | 30 | |||||||||||||||||||
£ 47.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain d1
tol. H11 16 d2 M30 d3
tol. h9 39 d4 19.5 d5 5.1 d6 30 | ||||||||||||||||||||||||||
| 33248.W0926 | Plain | 20 | M36 | 43 | 25.5 | 5.1 | 30 | |||||||||||||||||||
£ 69.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain d1
tol. H11 20 d2 M36 d3
tol. h9 43 d4 25.5 d5 5.1 d6 30 | ||||||||||||||||||||||||||
| 33248.W0927 | Plain | 25 | M42 | 50 | 32.0 | 5.1 | 36 | |||||||||||||||||||
£ 89.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plain d1
tol. H11 25 d2 M42 d3
tol. h9 50 d4 32.0 d5 5.1 d6 36 | ||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | l6 | A/F | ||||||||||||||||||
| 33248.W0905 | 15 | 19 | 15 | 9.0 | 13.0 | 5.1 | 9.0 | 5 | |||||||||||||||||||
£ 19.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 15 l1 19 l2 15 l3 9.0 l4 13.0 l5 5.1 l6 9.0 A/F 5 | |||||||||||||||||||||||||||
| 33248.W0906 | 13 | 19 | 15 | 9.4 | 13.0 | 5.6 | 8.8 | 6 | |||||||||||||||||||
£ 19.87 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 13 l1 19 l2 15 l3 9.4 l4 13.0 l5 5.6 l6 8.8 A/F 6 | |||||||||||||||||||||||||||
| 33248.W0908 | 29 | 25 | 20 | 12.0 | 17.0 | 7.3 | 11.7 | 8 | |||||||||||||||||||
£ 29.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 29 l1 25 l2 20 l3 12.0 l4 17.0 l5 7.3 l6 11.7 A/F 8 | |||||||||||||||||||||||||||
| 33248.W0910 | 75 | 29 | 24 | 13.5 | 19.5 | 8.9 | 14.1 | 10 | |||||||||||||||||||
£ 34.03 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 75 l1 29 l2 24 l3 13.5 l4 19.5 l5 8.9 l6 14.1 A/F 10 | |||||||||||||||||||||||||||
| 33248.W0912 | 66 | 29 | 24 | 14 | 20 | 9.6 | 14.4 | 12 | |||||||||||||||||||
£ 35.43 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 66 l1 29 l2 24 l3 14 l4 20 l5 9.6 l6 14.4 A/F 12 | |||||||||||||||||||||||||||
| 33248.W0916 | 124 | 39 | 29 | 15.5 | 23.5 | 6.1 | 12.8 | 24 | |||||||||||||||||||
£ 40.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 124 l1 39 l2 29 l3 15.5 l4 23.5 l5 6.1 l6 12.8 A/F 24 | |||||||||||||||||||||||||||
| 33248.W0920 | 208 | 49 | 38 | 17.5 | 31.5 | 7.7 | 19.3 | 30 | |||||||||||||||||||
£ 64.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 208 l1 49 l2 38 l3 17.5 l4 31.5 l5 7.7 l6 19.3 A/F 30 | |||||||||||||||||||||||||||
| 33248.W0924 | 415 | 65 | 50 | 26.5 | 38.5 | 13.3 | 21.8 | 36 | |||||||||||||||||||
£ 89.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 415 l1 65 l2 50 l3 26.5 l4 38.5 l5 13.3 l6 21.8 A/F 36 | |||||||||||||||||||||||||||
| 33248.W0925 | 160 | 39 | 33 | 15.5 | 23.5 | 10.4 | 16.6 | - | |||||||||||||||||||
£ 47.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 160 l1 39 l2 33 l3 15.5 l4 23.5 l5 10.4 l6 16.6 A/F - | |||||||||||||||||||||||||||
| 33248.W0926 | 257 | 49 | 42 | 17.5 | 31.5 | 11.9 | 23.1 | - | |||||||||||||||||||
£ 69.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 257 l1 49 l2 42 l3 17.5 l4 31.5 l5 11.9 l6 23.1 A/F - | |||||||||||||||||||||||||||
| 33248.W0927 | 434 | 65 | 57 | 26.5 | 38.5 | 13.3 | 21.8 | - | |||||||||||||||||||
£ 89.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 434 l1 65 l2 57 l3 26.5 l4 38.5 l5 13.3 l6 21.8 A/F - | |||||||||||||||||||||||||||
Body: stainless steel 1.4305. (AISI 303).
For quick and safe location of single acting ball lock pins - especially in soft materials such as aluminium, or in thin walled components.
Can be used from both sides. Optimised centering due to precision collar on bush.
l5 and l6 refer to depths of ball locating recess when bush is installed flange collar up, or flange collar inverted (see diagram below).
Use pin face spanner with 5mm pin to install pin mount bushings.