Price & Availability | Article | Type | For pin dia. nom. | d1 tol. H11 | d2 | d3 -0.05 | d4 -0.1 | d5 | d6 | d7 | l1 | l2 | l3 | l4 | l5 | l6 | Weight g | ||||||||||||||||||
33246.W0305 | Oval flange | 5 | 5 | 8 | 10 | 9.9 | 3.4 | - | - | 12 | 5.4 | 9.5 | 25 | 15 | 19 | 6 | |||||||||||||||||||
£ 23.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Oval flange For pin dia.
nom. 5 d1
tol. H11 5 d2 8 d3
-0.05 10 d4
-0.1 9.9 d5 3.4 d6 - d7 - l1 12 l2 5.4 l3 9.5 l4 25 l5 15 l6 19 Weight
g 6 | |||||||||||||||||||||||||||||||||||
33246.W0306 | Oval flange | 6 | 6 | 8 | 10 | 9.9 | 3.4 | - | - | 13 | 5.3 | 10.5 | 25 | 15 | 19 | 6 | |||||||||||||||||||
£ 23.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Oval flange For pin dia.
nom. 6 d1
tol. H11 6 d2 8 d3
-0.05 10 d4
-0.1 9.9 d5 3.4 d6 - d7 - l1 13 l2 5.3 l3 10.5 l4 25 l5 15 l6 19 Weight
g 6 | |||||||||||||||||||||||||||||||||||
33246.W0308 | Oval flange | 8 | 8 | 10 | 12 | 11.9 | 4.5 | - | - | 19 | 10.3 | 16.5 | 30 | 18 | 22 | 10 | |||||||||||||||||||
£ 25.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Oval flange For pin dia.
nom. 8 d1
tol. H11 8 d2 10 d3
-0.05 12 d4
-0.1 11.9 d5 4.5 d6 - d7 - l1 19 l2 10.3 l3 16.5 l4 30 l5 18 l6 22 Weight
g 10 | |||||||||||||||||||||||||||||||||||
33246.W0310 | Oval flange | 10 | 10 | 13 | 16 | 15.9 | 4.5 | - | - | 21 | 10.2 | 18.5 | 35 | 20 | 27 | 19 | |||||||||||||||||||
£ 28.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Oval flange For pin dia.
nom. 10 d1
tol. H11 10 d2 13 d3
-0.05 16 d4
-0.1 15.9 d5 4.5 d6 - d7 - l1 21 l2 10.2 l3 18.5 l4 35 l5 20 l6 27 Weight
g 19 | |||||||||||||||||||||||||||||||||||
33246.W0312 | Oval flange | 12 | 12 | 15 | 19 | 18.9 | 4.5 | - | - | 27 | 15.2 | 24.5 | 40 | 24 | 30 | 34 | |||||||||||||||||||
£ 32.21 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Oval flange For pin dia.
nom. 12 d1
tol. H11 12 d2 15 d3
-0.05 19 d4
-0.1 18.9 d5 4.5 d6 - d7 - l1 27 l2 15.2 l3 24.5 l4 40 l5 24 l6 30 Weight
g 34 | |||||||||||||||||||||||||||||||||||
33246.W0316 | Oval flange | 16 | 16 | 20 | 24 | 23.9 | 5.5 | - | - | 30 | 15.3 | 27.5 | 50 | 30 | 40 | 52 | |||||||||||||||||||
£ 35.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Oval flange For pin dia.
nom. 16 d1
tol. H11 16 d2 20 d3
-0.05 24 d4
-0.1 23.9 d5 5.5 d6 - d7 - l1 30 l2 15.3 l3 27.5 l4 50 l5 30 l6 40 Weight
g 52 | |||||||||||||||||||||||||||||||||||
33246.W0405 | Round flange | 5 | 5 | 8 | 10 | 9.9 | 3.4 | 25 | 19 | 12 | 5.4 | 9.5 | - | - | - | 9 | |||||||||||||||||||
£ 20.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round flange For pin dia.
nom. 5 d1
tol. H11 5 d2 8 d3
-0.05 10 d4
-0.1 9.9 d5 3.4 d6 25 d7 19 l1 12 l2 5.4 l3 9.5 l4 - l5 - l6 - Weight
g 9 | |||||||||||||||||||||||||||||||||||
33246.W0406 | Round flange | 6 | 6 | 8 | 10 | 9.9 | 3.4 | 25 | 19 | 13 | 5.3 | 10.5 | - | - | - | 9 | |||||||||||||||||||
£ 20.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round flange For pin dia.
nom. 6 d1
tol. H11 6 d2 8 d3
-0.05 10 d4
-0.1 9.9 d5 3.4 d6 25 d7 19 l1 13 l2 5.3 l3 10.5 l4 - l5 - l6 - Weight
g 9 | |||||||||||||||||||||||||||||||||||
33246.W0408 | Round flange | 8 | 8 | 10 | 12 | 11.9 | 4.5 | 30 | 22 | 19 | 10.3 | 16.5 | - | - | - | 14 | |||||||||||||||||||
£ 22.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round flange For pin dia.
nom. 8 d1
tol. H11 8 d2 10 d3
-0.05 12 d4
-0.1 11.9 d5 4.5 d6 30 d7 22 l1 19 l2 10.3 l3 16.5 l4 - l5 - l6 - Weight
g 14 | |||||||||||||||||||||||||||||||||||
33246.W0410 | Round flange | 10 | 10 | 13 | 16 | 15.9 | 4.5 | 35 | 27 | 21 | 10.2 | 18.5 | - | - | - | 24 | |||||||||||||||||||
£ 24.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round flange For pin dia.
nom. 10 d1
tol. H11 10 d2 13 d3
-0.05 16 d4
-0.1 15.9 d5 4.5 d6 35 d7 27 l1 21 l2 10.2 l3 18.5 l4 - l5 - l6 - Weight
g 24 | |||||||||||||||||||||||||||||||||||
33246.W0412 | Round flange | 12 | 12 | 15 | 19 | 18.9 | 4.5 | 40 | 30 | 27 | 15.2 | 24.5 | - | - | - | 41 | |||||||||||||||||||
£ 27.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round flange For pin dia.
nom. 12 d1
tol. H11 12 d2 15 d3
-0.05 19 d4
-0.1 18.9 d5 4.5 d6 40 d7 30 l1 27 l2 15.2 l3 24.5 l4 - l5 - l6 - Weight
g 41 | |||||||||||||||||||||||||||||||||||
33246.W0416 | Round flange | 16 | 16 | 20 | 24 | 23.9 | 5.5 | 50 | 40 | 30 | 15.3 | 27.5 | - | - | - | 63 | |||||||||||||||||||
£ 32.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round flange For pin dia.
nom. 16 d1
tol. H11 16 d2 20 d3
-0.05 24 d4
-0.1 23.9 d5 5.5 d6 50 d7 40 l1 30 l2 15.3 l3 27.5 l4 - l5 - l6 - Weight
g 63 |
Body: stainless steel 1.4305. (AISI 303).
For quick and safe location of single acting ball lock pins - especially in soft materials such as aluminium, or in thin walled components.
Can be used from both sides. Optimised centering due to precision collar on bush.
For use with our wide range of metric ball lock pins, see part no.'s 33060 through to 33226.