Flange Bushings
metric, for QRP s/s
Price & Availability | Article | Type | d1 tol. H11 | d2 | d3 tol. h9 | d4 | d5 | d6 | ||||||||||||||||||
33248.W0906 | Int Hex | 6 | M12 | 18 | 7.5 | - | - | |||||||||||||||||||
£ 19.87 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Int Hex d1
tol. H11 6 d2 M12 d3
tol. h9 18 d4 7.5 d5 - d6 - | ||||||||||||||||||||||||||
33248.W0910 | Int Hex | 10 | M24 | 30 | 12.5 | - | - | |||||||||||||||||||
£ 34.03 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Int Hex d1
tol. H11 10 d2 M24 d3
tol. h9 30 d4 12.5 d5 - d6 - | ||||||||||||||||||||||||||
33248.W0912 | Int Hex | 12 | M24 | 30 | 15.0 | - | - | |||||||||||||||||||
£ 35.43 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Int Hex d1
tol. H11 12 d2 M24 d3
tol. h9 30 d4 15.0 d5 - d6 - |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | l6 | A/F | ||||||||||||||||||
33248.W0906 | 13 | 19 | 15 | 9.4 | 13.0 | 5.6 | 8.8 | 6 | |||||||||||||||||||
£ 19.87 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 13 l1 19 l2 15 l3 9.4 l4 13.0 l5 5.6 l6 8.8 A/F 6 | |||||||||||||||||||||||||||
33248.W0910 | 75 | 29 | 24 | 13.5 | 19.5 | 8.9 | 14.1 | 10 | |||||||||||||||||||
£ 34.03 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 75 l1 29 l2 24 l3 13.5 l4 19.5 l5 8.9 l6 14.1 A/F 10 | |||||||||||||||||||||||||||
33248.W0912 | 66 | 29 | 24 | 14 | 20 | 9.6 | 14.4 | 12 | |||||||||||||||||||
£ 35.43 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 66 l1 29 l2 24 l3 14 l4 20 l5 9.6 l6 14.4 A/F 12 |
Body: stainless steel 1.4305. (AISI 303).
For quick and safe location of single acting ball lock pins - especially in soft materials such as aluminium, or in thin walled components.
Can be used from both sides. Optimised centering due to precision collar on bush.
l5 and l6 refer to depths of ball locating recess when bush is installed flange collar up, or flange collar inverted (see diagram below).
Use pin face spanner with 5mm pin to install pin mount bushings.