Price & Availability | Article | d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | Loc'n hole tol. H11 | Shearing resistance, double min. kN | Weight g | ||||||||||||||||||
33080.W0823 | 6 | 15 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | 17 | |||||||||||||||||||
£ 24.29 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 l1 15 d2 7.0 d3 33.2 d4 14.5 l2 7.0 l3 26.7 l4 10.8 Loc'n hole
tol. H11 6 Shearing resistance, double
min.
kN 21 Weight
g 17 |
Pin: stainless steel 1.4542 (AISI 630)
Ball: stainless steel 1.3541
Spring: stainless steel.
Handle: thermoplastic PA 6.
Available colours: grey/orange, grey/blue, grey/grey.
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +80°C.
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see part no.33250-33261. Easy install locating bushes available see part no.33248 + 33246.
*Shearing resistance similar to DIN 50141.
Also available in stainless grade 1.4542 (AISI 630) for higher shear forces, see part no.33060.