Sling Swivel
Stainless
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 12.19 | 0% |
| 20-49 | £ 10.97 | 10% |
| 50-99 | £ 10.36 | 15% |
| 100-499 | £ 9.14 | 25% |
| 500+ | £ 7.92 | 35% |
Pin: stainless steel 1.4305.
Spring: stainless steel.
Finish: Black or natural.
Temperature range -50°C to +150°C.
Receivers for sling swivel pins part no. 33170.
To achieve quick fastening and locking frequently repeated connections.
Type one and two: indexing at 90°.
Type three:non-indexing, 360°rotation.