Sling Swivel
Stainless
Price & Availability | Article | Dia. Ø nom. | Finish | For mounting in | Type | d1 tol. h9 | d2 ±0.1 | d3 | d4 | d5 | l1 | l2 | l3 | A/F | Weight g | ||||||||||||||||||
33172.W0205 | 9.5 | Black | Wood | One | 9.6 | 12.65 | - | 4.9 | - | 12.65 | 9.65 | - | - | 5.6 | |||||||||||||||||||
£ 11.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Dia. Ø
nom. 9.5 Finish Black For mounting in Wood Type One d1
tol. h9 9.6 d2
±0.1 12.65 d3 - d4 4.9 d5 - l1 12.65 l2 9.65 l3 - A/F - Weight
g 5.6 | |||||||||||||||||||||||||||||||||
33172.W0210 | 9.5 | Black | Plastic | Two | 9.6 | 12.65 | - | - | 10.7 | 12.10 | 9.20 | 11 | 5 | 3.0 | |||||||||||||||||||
£ 11.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Dia. Ø
nom. 9.5 Finish Black For mounting in Plastic Type Two d1
tol. h9 9.6 d2
±0.1 12.65 d3 - d4 - d5 10.7 l1 12.10 l2 9.20 l3 11 A/F 5 Weight
g 3.0 | |||||||||||||||||||||||||||||||||
33172.W0215 | 9.5 | Black | Wood 360° | Three | 9.6 | 13.50 | 11.3 | 4.9 | - | 12.65 | 9.65 | - | - | 6.5 | |||||||||||||||||||
£ 14.18 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Dia. Ø
nom. 9.5 Finish Black For mounting in Wood 360° Type Three d1
tol. h9 9.6 d2
±0.1 13.50 d3 11.3 d4 4.9 d5 - l1 12.65 l2 9.65 l3 - A/F - Weight
g 6.5 | |||||||||||||||||||||||||||||||||
33172.W0305 | 9.5 | Natural | Wood | One | 9.6 | 12.65 | - | 4.9 | - | 12.65 | 9.65 | - | - | 5.6 | |||||||||||||||||||
£ 12.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Dia. Ø
nom. 9.5 Finish Natural For mounting in Wood Type One d1
tol. h9 9.6 d2
±0.1 12.65 d3 - d4 4.9 d5 - l1 12.65 l2 9.65 l3 - A/F - Weight
g 5.6 | |||||||||||||||||||||||||||||||||
33172.W0310 | 9.5 | Natural | Plastic | Two | 9.6 | 12.65 | - | - | 10.7 | 12.10 | 9.20 | 11 | 5 | 3.0 | |||||||||||||||||||
£ 12.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Dia. Ø
nom. 9.5 Finish Natural For mounting in Plastic Type Two d1
tol. h9 9.6 d2
±0.1 12.65 d3 - d4 - d5 10.7 l1 12.10 l2 9.20 l3 11 A/F 5 Weight
g 3.0 | |||||||||||||||||||||||||||||||||
33172.W0315 | 9.5 | Natural | Wood 360° | Three | 9.6 | 13.50 | 11.3 | 4.9 | - | 12.65 | 9.65 | - | - | 6.5 | |||||||||||||||||||
£ 14.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Dia. Ø
nom. 9.5 Finish Natural For mounting in Wood 360° Type Three d1
tol. h9 9.6 d2
±0.1 13.50 d3 11.3 d4 4.9 d5 - l1 12.65 l2 9.65 l3 - A/F - Weight
g 6.5 |
Pin: stainless steel 1.4305.
Spring: stainless steel.
Finish: Black or natural.
Temperature range -50°C to +150°C.
Receivers for sling swivel pins part no. 33170.
To achieve quick fastening and locking frequently repeated connections.
Type one and two: indexing at 90°.
Type three:non-indexing, 360°rotation.