Sling Swivel
Stainless
Units | Price/unit after discount | Applied Discount |
1-19 | £ 12.19 | 0% |
20-49 | £ 10.97 | 10% |
50-99 | £ 10.36 | 15% |
100-499 | £ 9.14 | 25% |
500+ | £ 7.92 | 35% |
Pin: stainless steel 1.4305.
Spring: stainless steel.
Finish: Black or natural.
Temperature range -50°C to +150°C.
Receivers for sling swivel pins part no. 33170.
To achieve quick fastening and locking frequently repeated connections.
Type one and two: indexing at 90°.
Type three:non-indexing, 360°rotation.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com