Price & Availability | Article | Type | Material | d1 -0.02|-0.04 | d2 -0.02|-0.1 | d3 | d4 | d5 | l1 | l2 | l3 -0.15 | l4 | l5 | l6 | w1 | Spring load F1 ≈ N | Spring load F2 ≈ N | Stroke s1 | Weight g | ||||||||||||||||||
32760.W0926 | Non Locking | Steel | 6 | 10 | 25 | 4.3 | 8.3 | 37 | 6 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 26 | |||||||||||||||||||
£ 12.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Material Steel d1
-0.02|-0.04 6 d2
-0.02|-0.1 10 d3 25 d4 4.3 d5 8.3 l1 37 l2 6 l3
-0.15 2.5 l4 4.5 l5 40 l6 30 w1 18 Spring load F1
≈
N 8.5 Spring load F2
≈
N 22 Stroke s1 6 Weight
g 26 | |||||||||||||||||||||||||||||||||||||
32760.W0927 | Non Locking | Steel | 6 | 10 | 25 | 4.3 | 8.3 | 45 | 14 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 38 | |||||||||||||||||||
£ 13.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Material Steel d1
-0.02|-0.04 6 d2
-0.02|-0.1 10 d3 25 d4 4.3 d5 8.3 l1 45 l2 14 l3
-0.15 2.5 l4 4.5 l5 40 l6 30 w1 18 Spring load F1
≈
N 8.5 Spring load F2
≈
N 22 Stroke s1 6 Weight
g 38 | |||||||||||||||||||||||||||||||||||||
32760.W0928 | Non Locking | Steel | 8 | 12 | 31 | 5.3 | 10.4 | 44 | 8 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 59 | |||||||||||||||||||
£ 17.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Material Steel d1
-0.02|-0.04 8 d2
-0.02|-0.1 12 d3 31 d4 5.3 d5 10.4 l1 44 l2 8 l3
-0.15 2.5 l4 5.5 l5 46 l6 34 w1 20 Spring load F1
≈
N 15.5 Spring load F2
≈
N 28 Stroke s1 8 Weight
g 59 | |||||||||||||||||||||||||||||||||||||
32760.W0929 | Non Locking | Steel | 8 | 12 | 31 | 5.3 | 10.4 | 54 | 18 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 63 | |||||||||||||||||||
£ 17.34 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Material Steel d1
-0.02|-0.04 8 d2
-0.02|-0.1 12 d3 31 d4 5.3 d5 10.4 l1 54 l2 18 l3
-0.15 2.5 l4 5.5 l5 46 l6 34 w1 20 Spring load F1
≈
N 15.5 Spring load F2
≈
N 28 Stroke s1 8 Weight
g 63 | |||||||||||||||||||||||||||||||||||||
32760.W0936 | Locking | Steel | 6 | 10 | 25 | 4.3 | 8.3 | 37 | 6 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 36 | |||||||||||||||||||
£ 15.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 6 d2
-0.02|-0.1 10 d3 25 d4 4.3 d5 8.3 l1 37 l2 6 l3
-0.15 2.5 l4 4.5 l5 40 l6 30 w1 18 Spring load F1
≈
N 8.5 Spring load F2
≈
N 22 Stroke s1 6 Weight
g 36 | |||||||||||||||||||||||||||||||||||||
32760.W0937 | Locking | Steel | 6 | 10 | 25 | 4.3 | 8.3 | 45 | 14 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 38 | |||||||||||||||||||
£ 15.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 6 d2
-0.02|-0.1 10 d3 25 d4 4.3 d5 8.3 l1 45 l2 14 l3
-0.15 2.5 l4 4.5 l5 40 l6 30 w1 18 Spring load F1
≈
N 8.5 Spring load F2
≈
N 22 Stroke s1 6 Weight
g 38 | |||||||||||||||||||||||||||||||||||||
32760.W0938 | Locking | Steel | 8 | 12 | 31 | 5.3 | 10.4 | 44 | 8 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 60 | |||||||||||||||||||
£ 20.40 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 8 d2
-0.02|-0.1 12 d3 31 d4 5.3 d5 10.4 l1 44 l2 8 l3
-0.15 2.5 l4 5.5 l5 46 l6 34 w1 20 Spring load F1
≈
N 15.5 Spring load F2
≈
N 28 Stroke s1 8 Weight
g 60 | |||||||||||||||||||||||||||||||||||||
32760.W0939 | Locking | Steel | 8 | 12 | 31 | 5.3 | 10.4 | 54 | 18 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 63 | |||||||||||||||||||
£ 20.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 8 d2
-0.02|-0.1 12 d3 31 d4 5.3 d5 10.4 l1 54 l2 18 l3
-0.15 2.5 l4 5.5 l5 46 l6 34 w1 20 Spring load F1
≈
N 15.5 Spring load F2
≈
N 28 Stroke s1 8 Weight
g 63 | |||||||||||||||||||||||||||||||||||||
32760.W0966 | Non Locking | Stainless | 6 | 10 | 25 | 4.3 | 8.3 | 37 | 6 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 26 | |||||||||||||||||||
£ 18.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Material Stainless d1
-0.02|-0.04 6 d2
-0.02|-0.1 10 d3 25 d4 4.3 d5 8.3 l1 37 l2 6 l3
-0.15 2.5 l4 4.5 l5 40 l6 30 w1 18 Spring load F1
≈
N 8.5 Spring load F2
≈
N 22 Stroke s1 6 Weight
g 26 | |||||||||||||||||||||||||||||||||||||
32760.W0967 | Non Locking | Stainless | 6 | 10 | 25 | 4.3 | 8.3 | 45 | 14 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 38 | |||||||||||||||||||
£ 18.64 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Material Stainless d1
-0.02|-0.04 6 d2
-0.02|-0.1 10 d3 25 d4 4.3 d5 8.3 l1 45 l2 14 l3
-0.15 2.5 l4 4.5 l5 40 l6 30 w1 18 Spring load F1
≈
N 8.5 Spring load F2
≈
N 22 Stroke s1 6 Weight
g 38 | |||||||||||||||||||||||||||||||||||||
32760.W0968 | Non Locking | Stainless | 8 | 12 | 31 | 5.3 | 10.4 | 44 | 8 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 59 | |||||||||||||||||||
£ 23.93 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Material Stainless d1
-0.02|-0.04 8 d2
-0.02|-0.1 12 d3 31 d4 5.3 d5 10.4 l1 44 l2 8 l3
-0.15 2.5 l4 5.5 l5 46 l6 34 w1 20 Spring load F1
≈
N 15.5 Spring load F2
≈
N 28 Stroke s1 8 Weight
g 59 | |||||||||||||||||||||||||||||||||||||
32760.W0969 | Non Locking | Stainless | 8 | 12 | 31 | 5.3 | 10.4 | 54 | 18 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 63 | |||||||||||||||||||
£ 24.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking Material Stainless d1
-0.02|-0.04 8 d2
-0.02|-0.1 12 d3 31 d4 5.3 d5 10.4 l1 54 l2 18 l3
-0.15 2.5 l4 5.5 l5 46 l6 34 w1 20 Spring load F1
≈
N 15.5 Spring load F2
≈
N 28 Stroke s1 8 Weight
g 63 | |||||||||||||||||||||||||||||||||||||
32760.W0976 | Locking | Stainless | 6 | 10 | 25 | 4.3 | 8.3 | 37 | 6 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 36 | |||||||||||||||||||
£ 21.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 6 d2
-0.02|-0.1 10 d3 25 d4 4.3 d5 8.3 l1 37 l2 6 l3
-0.15 2.5 l4 4.5 l5 40 l6 30 w1 18 Spring load F1
≈
N 8.5 Spring load F2
≈
N 22 Stroke s1 6 Weight
g 36 | |||||||||||||||||||||||||||||||||||||
32760.W0977 | Locking | Stainless | 6 | 10 | 25 | 4.3 | 8.3 | 45 | 14 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 38 | |||||||||||||||||||
£ 20.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 6 d2
-0.02|-0.1 10 d3 25 d4 4.3 d5 8.3 l1 45 l2 14 l3
-0.15 2.5 l4 4.5 l5 40 l6 30 w1 18 Spring load F1
≈
N 8.5 Spring load F2
≈
N 22 Stroke s1 6 Weight
g 38 | |||||||||||||||||||||||||||||||||||||
32760.W0978 | Locking | Stainless | 8 | 12 | 31 | 5.3 | 10.4 | 44 | 8 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 60 | |||||||||||||||||||
£ 25.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 8 d2
-0.02|-0.1 12 d3 31 d4 5.3 d5 10.4 l1 44 l2 8 l3
-0.15 2.5 l4 5.5 l5 46 l6 34 w1 20 Spring load F1
≈
N 15.5 Spring load F2
≈
N 28 Stroke s1 8 Weight
g 60 | |||||||||||||||||||||||||||||||||||||
32760.W0979 | Locking | Stainless | 8 | 12 | 31 | 5.3 | 10.4 | 54 | 18 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 63 | |||||||||||||||||||
£ 26.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 8 d2
-0.02|-0.1 12 d3 31 d4 5.3 d5 10.4 l1 54 l2 18 l3
-0.15 2.5 l4 5.5 l5 46 l6 34 w1 20 Spring load F1
≈
N 15.5 Spring load F2
≈
N 28 Stroke s1 8 Weight
g 63 |
Free Cutting Steel Type-
Body: die cast zinc, galvanised.
Pin: steel, hardened.
Grip: thermoplastic PA6, black
Stainless Steel Type-
Body: die-cast zinc, galvanised.
Pin: stainless steel, 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black
"Locking" type- enable pin to be held in retracted position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
Integeral mounting flange simplifies installation on flat surfaces.
Pin does not fully retract in all cases - note dimension 's' the stroke of the pin, i.e. the amount by which the pin retracts when actuated.
Temperature resistance -30°C to +80°C
Grip non-removable.
Spring loads * = statistical average.