Index Plunger
extended pin, flange mount
Price & Availability | Article | Type | d1 tol. h9 | d3 | b1 | b2 | b3 | b4 -0.2 | h1 | h2 | k1 ±0.05 | k2 | k3 | k4 | l1 | l2 min. | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32540.W0304 | Non Locking | 4 | 14 | 16.5 | 22 | 6 | 3.3 | 4.0 | 7.0 | 14 | 4.0 | 8 | 4.5 | 34.5 | 4 | 3 | 12 | 10 | |||||||||||||||||||
£ 6.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 4 d3 14 b1 16.5 b2 22 b3 6 b4
-0.2 3.3 h1 4.0 h2 7.0 k1
±0.05 14 k2 4.0 k3 8 k4 4.5 l1 34.5 l2
min. 4 Spring load F1
≈
N 3 Spring load F2
≈
N 12 Weight
g 10 | |||||||||||||||||||||||||||||||||||||
32540.W0305 | Non Locking | 5 | 18 | 22.0 | 28 | 8 | 4.3 | 4.5 | 9.5 | 18 | 5.0 | 10 | 7.0 | 45.0 | 5 | 5 | 24 | 20 | |||||||||||||||||||
£ 7.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 5 d3 18 b1 22.0 b2 28 b3 8 b4
-0.2 4.3 h1 4.5 h2 9.5 k1
±0.05 18 k2 5.0 k3 10 k4 7.0 l1 45.0 l2
min. 5 Spring load F1
≈
N 5 Spring load F2
≈
N 24 Weight
g 20 | |||||||||||||||||||||||||||||||||||||
32540.W0306 | Non Locking | 6 | 24 | 27.5 | 32 | 10 | 5.4 | 5.0 | 10.5 | 21 | 5.5 | 12 | 10.0 | 57.5 | 6 | 5 | 21 | 40 | |||||||||||||||||||
£ 8.44 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 6 d3 24 b1 27.5 b2 32 b3 10 b4
-0.2 5.4 h1 5.0 h2 10.5 k1
±0.05 21 k2 5.5 k3 12 k4 10.0 l1 57.5 l2
min. 6 Spring load F1
≈
N 5 Spring load F2
≈
N 21 Weight
g 40 | |||||||||||||||||||||||||||||||||||||
32540.W0308 | Non Locking | 8 | 30 | 33.0 | 34 | 12 | 5.4 | 6.0 | 12.5 | 23 | 5.5 | 12 | 15.5 | 71.0 | 8 | 6 | 22 | 58 | |||||||||||||||||||
£ 9.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 8 d3 30 b1 33.0 b2 34 b3 12 b4
-0.2 5.4 h1 6.0 h2 12.5 k1
±0.05 23 k2 5.5 k3 12 k4 15.5 l1 71.0 l2
min. 8 Spring load F1
≈
N 6 Spring load F2
≈
N 22 Weight
g 58 | |||||||||||||||||||||||||||||||||||||
32540.W0310 | Non Locking | 10 | 30 | 35.0 | 39 | 14.5 | 6.5 | 6.0 | 14.5 | 27 | 6.0 | 15 | 13.5 | 75.0 | 10 | 4 | 25 | 83 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Non Locking d1
tol. h9 10 d3 30 b1 35.0 b2 39 b3 14.5 b4
-0.2 6.5 h1 6.0 h2 14.5 k1
±0.05 27 k2 6.0 k3 15 k4 13.5 l1 75.0 l2
min. 10 Spring load F1
≈
N 4 Spring load F2
≈
N 25 Weight
g 83 |
Body: die cast zinc, black.
Pin: stainless steel 1.4305 (AISI 303).
Pull ring: stainless steel 1.4305 (AISI 303).
"Non Locking" type- pin simply srings back when pull ring relased.
Integral mounting flange simplifies installation on flat surfaces.
Temperature resistant to 100°C.
Spring loads * = statistical average.