Price & Availability | Article | Type | d1 tol. h9 | d2 | b1 | b2 | b3 | b4 -0.2 | h1 | h2 | k1 ±0.05 | k2 | k3 | k4 | l1 | l2 min. | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32542.W0324 | Non Locking | 4 | 12 | 16.5 | 22 | 6 | 3.3 | 4.0 | 7.0 | 14 | 4.0 | 8 | 4.5 | 30.5 | 4 | 3 | 12 | 11 | |||||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 4 d2 12 b1 16.5 b2 22 b3 6 b4
-0.2 3.3 h1 4.0 h2 7.0 k1
±0.05 14 k2 4.0 k3 8 k4 4.5 l1 30.5 l2
min. 4 Spring load F1
≈
N 3 Spring load F2
≈
N 12 Weight
g 11 | |||||||||||||||||||||||||||||||||||||
32542.W0325 | Non Locking | 5 | 16 | 22.0 | 28 | 8 | 4.3 | 4.5 | 9.5 | 18 | 5.0 | 10 | 7.0 | 40.0 | 5 | 5 | 24 | 20 | |||||||||||||||||||
£ 7.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 5 d2 16 b1 22.0 b2 28 b3 8 b4
-0.2 4.3 h1 4.5 h2 9.5 k1
±0.05 18 k2 5.0 k3 10 k4 7.0 l1 40.0 l2
min. 5 Spring load F1
≈
N 5 Spring load F2
≈
N 24 Weight
g 20 | |||||||||||||||||||||||||||||||||||||
32542.W0326 | Non Locking | 6 | 18 | 27.5 | 32 | 10 | 5.4 | 5.0 | 10.5 | 21 | 5.5 | 12 | 10.0 | 49.0 | 6 | 5 | 21 | 37 | |||||||||||||||||||
£ 9.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 6 d2 18 b1 27.5 b2 32 b3 10 b4
-0.2 5.4 h1 5.0 h2 10.5 k1
±0.05 21 k2 5.5 k3 12 k4 10.0 l1 49.0 l2
min. 6 Spring load F1
≈
N 5 Spring load F2
≈
N 21 Weight
g 37 | |||||||||||||||||||||||||||||||||||||
32542.W0328 | Non Locking | 8 | 21 | 33.0 | 34 | 12 | 5.4 | 6.0 | 12.5 | 23 | 5.5 | 12 | 15.5 | 59.0 | 8 | 6 | 22 | 61 | |||||||||||||||||||
£ 10.56 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 8 d2 21 b1 33.0 b2 34 b3 12 b4
-0.2 5.4 h1 6.0 h2 12.5 k1
±0.05 23 k2 5.5 k3 12 k4 15.5 l1 59.0 l2
min. 8 Spring load F1
≈
N 6 Spring load F2
≈
N 22 Weight
g 61 | |||||||||||||||||||||||||||||||||||||
32542.W0330 | Non Locking | 10 | 25 | 35.0 | 39 | 14.5 | 6.5 | 6.0 | 14.5 | 27 | 6.0 | 15 | 13.5 | 67.5 | 10 | 4 | 25 | 90 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Non Locking d1
tol. h9 10 d2 25 b1 35.0 b2 39 b3 14.5 b4
-0.2 6.5 h1 6.0 h2 14.5 k1
±0.05 27 k2 6.0 k3 15 k4 13.5 l1 67.5 l2
min. 10 Spring load F1
≈
N 4 Spring load F2
≈
N 25 Weight
g 90 | |||||||||||||||||||||||||||||||||||||
32542.W0344 | Locking | 4 | 12 | 19.0 | 22 | 6 | 3.3 | 4.0 | 7.0 | 14 | 4.0 | 8 | 7.0 | 33.0 | 4 | 3 | 12 | 10 | |||||||||||||||||||
£ 7.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
tol. h9 4 d2 12 b1 19.0 b2 22 b3 6 b4
-0.2 3.3 h1 4.0 h2 7.0 k1
±0.05 14 k2 4.0 k3 8 k4 7.0 l1 33.0 l2
min. 4 Spring load F1
≈
N 3 Spring load F2
≈
N 12 Weight
g 10 | |||||||||||||||||||||||||||||||||||||
32542.W0345 | Locking | 5 | 16 | 25.5 | 28 | 8 | 4.3 | 4.5 | 9.5 | 18 | 5.0 | 10 | 10.5 | 43.5 | 5 | 5 | 24 | 26 | |||||||||||||||||||
£ 8.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
tol. h9 5 d2 16 b1 25.5 b2 28 b3 8 b4
-0.2 4.3 h1 4.5 h2 9.5 k1
±0.05 18 k2 5.0 k3 10 k4 10.5 l1 43.5 l2
min. 5 Spring load F1
≈
N 5 Spring load F2
≈
N 24 Weight
g 26 | |||||||||||||||||||||||||||||||||||||
32542.W0346 | Locking | 6 | 18 | 30.5 | 32 | 10 | 5.4 | 5.0 | 10.5 | 21 | 5.5 | 12 | 13.0 | 52.0 | 6 | 5 | 21 | 40 | |||||||||||||||||||
£ 9.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
tol. h9 6 d2 18 b1 30.5 b2 32 b3 10 b4
-0.2 5.4 h1 5.0 h2 10.5 k1
±0.05 21 k2 5.5 k3 12 k4 13.0 l1 52.0 l2
min. 6 Spring load F1
≈
N 5 Spring load F2
≈
N 21 Weight
g 40 | |||||||||||||||||||||||||||||||||||||
32542.W0348 | Locking | 8 | 21 | 37.5 | 34 | 12 | 5.4 | 6.0 | 12.5 | 23 | 5.5 | 12 | 20.0 | 63.5 | 8 | 6 | 22 | 67 | |||||||||||||||||||
£ 10.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
tol. h9 8 d2 21 b1 37.5 b2 34 b3 12 b4
-0.2 5.4 h1 6.0 h2 12.5 k1
±0.05 23 k2 5.5 k3 12 k4 20.0 l1 63.5 l2
min. 8 Spring load F1
≈
N 6 Spring load F2
≈
N 22 Weight
g 67 | |||||||||||||||||||||||||||||||||||||
32542.W0350 | Locking | 10 | 25 | 40.0 | 39 | 14.5 | 27 | 6.0 | 14.5 | 27 | 6.0 | 15 | 18.5 | 72.5 | 10 | 4 | 25 | 98 | |||||||||||||||||||
£ 13.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
tol. h9 10 d2 25 b1 40.0 b2 39 b3 14.5 b4
-0.2 27 h1 6.0 h2 14.5 k1
±0.05 27 k2 6.0 k3 15 k4 18.5 l1 72.5 l2
min. 10 Spring load F1
≈
N 4 Spring load F2
≈
N 25 Weight
g 98 |
Body: die cast zinc, black.
Pin: stainless steel 1.4305 (AIAI 303).
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
Integral mounting flange simplifies installation of index plunger on horizontal surfaces.
Temperature resistance from -30°C up to +80°C.
Grip non-removable.
Spring loads * = statistical average.