Index Plunger
extended pin, flange mount
Units | Price/unit after discount | Applied Discount |
1-9 | £ 7.90 | 0% |
10-19 | £ 7.11 | 10% |
20-49 | £ 6.72 | 15% |
50-99 | £ 6.32 | 20% |
100+ | £ 5.93 | 25% |
Body: die cast zinc, black.
Pin: stainless steel 1.4305 (AIAI 303).
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
Integral mounting flange simplifies installation of index plunger on horizontal surfaces.
Temperature resistance from -30°C up to +80°C.
Grip non-removable.
Spring loads * = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com