Index Plunger
extended pin, flange mount
Units | Price/unit after discount | Applied Discount |
1-9 | £ 9.21 | 0% |
10-19 | £ 8.29 | 10% |
20-49 | £ 7.83 | 15% |
50-99 | £ 7.37 | 20% |
100+ | £ 6.91 | 25% |
Body: die cast zinc, black.
Pin: stainless steel 1.4305 (AISI 303).
Pull ring: stainless steel 1.4305 (AISI 303).
"Non Locking" type- pin simply srings back when pull ring relased.
Integral mounting flange simplifies installation on flat surfaces.
Temperature resistant to 100°C.
Spring loads * = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com