Price & Availability | Article | Material | Type | d1 0|-0.06 | d2 | d3 | d4 | l1 | l2 min. | l3 | l4 min. | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32600.W0024 | Steel | Non Locking | 4 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 | |||||||||||||||||||
£ 7.82 per unit (click for quantity discounts) Ready to despatch 138 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Non Locking d1
0|-0.06 4 d2 M 8x0,75 d3 21 d4 15 l1 26.5 l2
min. 5 l3 5 l4
min. 3.5 A/F 10 Spring load F1
≈
N 4.5 Spring load F2
≈
N 12 Weight
g 14 | |||||||||||||||||||||||||||||||||
32600.W0026 | Steel | Non Locking | 5 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 | |||||||||||||||||||
£ 8.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Non Locking d1
0|-0.06 5 d2 M 8x0,75 d3 21 d4 15 l1 26.5 l2
min. 5 l3 5 l4
min. 3.5 A/F 10 Spring load F1
≈
N 4.5 Spring load F2
≈
N 12 Weight
g 14 | |||||||||||||||||||||||||||||||||
32600.W0028 | Steel | Non Locking | 6 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 25 | |||||||||||||||||||
£ 8.43 per unit (click for quantity discounts) Ready to despatch 340 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Non Locking d1
0|-0.06 6 d2 M10x1,00 d3 25 d4 18 l1 34.0 l2
min. 7 l3 7 l4
min. 4.5 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18 Weight
g 25 | |||||||||||||||||||||||||||||||||
32600.W0030 | Steel | Non Locking | 7 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 26 | |||||||||||||||||||
£ 8.83 per unit (click for quantity discounts) Ready to despatch 537 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Non Locking d1
0|-0.06 7 d2 M10x1,00 d3 25 d4 18 l1 34.0 l2
min. 7 l3 7 l4
min. 4.5 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18 Weight
g 26 | |||||||||||||||||||||||||||||||||
32600.W0034 | Steel | Locking | 4 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 13 | |||||||||||||||||||
£ 6.95 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Locking d1
0|-0.06 4 d2 M 8x0,75 d3 21 d4 15 l1 26.5 l2
min. 5 l3 5 l4
min. 3.5 A/F 10 Spring load F1
≈
N 4.5 Spring load F2
≈
N 12 Weight
g 13 | |||||||||||||||||||||||||||||||||
32600.W0036 | Steel | Locking | 5 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 | |||||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Locking d1
0|-0.06 5 d2 M 8x0,75 d3 21 d4 15 l1 26.5 l2
min. 5 l3 5 l4
min. 3.5 A/F 10 Spring load F1
≈
N 4.5 Spring load F2
≈
N 12 Weight
g 14 | |||||||||||||||||||||||||||||||||
32600.W0038 | Steel | Locking | 6 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 24 | |||||||||||||||||||
£ 8.43 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Locking d1
0|-0.06 6 d2 M10x1,00 d3 25 d4 18 l1 34.0 l2
min. 7 l3 7 l4
min. 4.5 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18 Weight
g 24 | |||||||||||||||||||||||||||||||||
32600.W0040 | Steel | Locking | 7 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 25 | |||||||||||||||||||
£ 8.83 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Locking d1
0|-0.06 7 d2 M10x1,00 d3 25 d4 18 l1 34.0 l2
min. 7 l3 7 l4
min. 4.5 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18 Weight
g 25 | |||||||||||||||||||||||||||||||||
32600.W0224 | Stainless | Non Locking | 4 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 | |||||||||||||||||||
£ 7.44 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Non Locking d1
0|-0.06 4 d2 M 8x0,75 d3 21 d4 15 l1 26.5 l2
min. 5 l3 5 l4
min. 3.5 A/F 10 Spring load F1
≈
N 4.5 Spring load F2
≈
N 12 Weight
g 14 | |||||||||||||||||||||||||||||||||
32600.W0226 | Stainless | Non Locking | 5 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 | |||||||||||||||||||
£ 7.82 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Non Locking d1
0|-0.06 5 d2 M 8x0,75 d3 21 d4 15 l1 26.5 l2
min. 5 l3 5 l4
min. 3.5 A/F 10 Spring load F1
≈
N 4.5 Spring load F2
≈
N 12 Weight
g 14 | |||||||||||||||||||||||||||||||||
32600.W0228 | Stainless | Non Locking | 6 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 25 | |||||||||||||||||||
£ 8.99 per unit (click for quantity discounts) Ready to despatch 178 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Non Locking d1
0|-0.06 6 d2 M10x1,00 d3 25 d4 18 l1 34.0 l2
min. 7 l3 7 l4
min. 4.5 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18 Weight
g 25 | |||||||||||||||||||||||||||||||||
32600.W0230 | Stainless | Non Locking | 7 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 26 | |||||||||||||||||||
£ 9.06 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Non Locking d1
0|-0.06 7 d2 M10x1,00 d3 25 d4 18 l1 34.0 l2
min. 7 l3 7 l4
min. 4.5 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18 Weight
g 26 | |||||||||||||||||||||||||||||||||
32600.W0234 | Stainless | Locking | 4 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 13 | |||||||||||||||||||
£ 7.44 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Locking d1
0|-0.06 4 d2 M 8x0,75 d3 21 d4 15 l1 26.5 l2
min. 5 l3 5 l4
min. 3.5 A/F 10 Spring load F1
≈
N 4.5 Spring load F2
≈
N 12 Weight
g 13 | |||||||||||||||||||||||||||||||||
32600.W0236 | Stainless | Locking | 5 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 | |||||||||||||||||||
£ 7.82 per unit (click for quantity discounts) Ready to despatch 295 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Locking d1
0|-0.06 5 d2 M 8x0,75 d3 21 d4 15 l1 26.5 l2
min. 5 l3 5 l4
min. 3.5 A/F 10 Spring load F1
≈
N 4.5 Spring load F2
≈
N 12 Weight
g 14 | |||||||||||||||||||||||||||||||||
32600.W0238 | Stainless | Locking | 6 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 24 | |||||||||||||||||||
£ 8.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Locking d1
0|-0.06 6 d2 M10x1,00 d3 25 d4 18 l1 34.0 l2
min. 7 l3 7 l4
min. 4.5 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18 Weight
g 24 | |||||||||||||||||||||||||||||||||
32600.W0240 | Stainless | Locking | 7 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 25 | |||||||||||||||||||
£ 8.67 per unit (click for quantity discounts) Ready to despatch 74 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Locking d1
0|-0.06 7 d2 M10x1,00 d3 25 d4 18 l1 34.0 l2
min. 7 l3 7 l4
min. 4.5 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18 Weight
g 25 |
Free cutting steel type-
Body: free cutting steel, galvanized.
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip relased.
For positioning and indexing in the smallest of spaces. Particularly suited for use on sheet metal assemblies; e.g shopfitting displays, electrical cabinets and enclosures etc.
Extra fine thread
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Grip non-removable.
Spring loads * = statistical average.