Price & Availability | Article | Material | Type | d1 -0.02|-0.04 | d2 | d3 | l1 ≈ | l2 min. | l3 -0.15 | l4 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32730.W0226 | Non Locking | Steel | 6 | M12x1,5 | 25 | 45 | 6 | 10 | 5 | 17 | 7 | 19 | 35.0 | |||||||||||||||||||
£ 16.32 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Non Locking Type Steel d1
-0.02|-0.04 6 d2 M12x1,5 d3 25 l1
≈ 45 l2
min. 6 l3
-0.15 10 l4 5 A/F 17 Spring load F1
≈
N 7 Spring load F2
≈
N 19 Weight
g 35.0 | ||||||||||||||||||||||||||||||||
32730.W0228 | Non Locking | Steel | 8 | M16x1,5 | 31 | 54 | 8 | 12 | 6 | 19 | 14 | 24 | 62.0 | |||||||||||||||||||
£ 21.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Non Locking Type Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 31 l1
≈ 54 l2
min. 8 l3
-0.15 12 l4 6 A/F 19 Spring load F1
≈
N 14 Spring load F2
≈
N 24 Weight
g 62.0 | ||||||||||||||||||||||||||||||||
32730.W0236 | Locking | Steel | 6 | M12x1,5 | 25 | 45 | 6 | 10 | 5 | 17 | 7 | 19 | 35.0 | |||||||||||||||||||
£ 21.23 per unit (click for quantity discounts) Ready to despatch 94 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Locking Type Steel d1
-0.02|-0.04 6 d2 M12x1,5 d3 25 l1
≈ 45 l2
min. 6 l3
-0.15 10 l4 5 A/F 17 Spring load F1
≈
N 7 Spring load F2
≈
N 19 Weight
g 35.0 | ||||||||||||||||||||||||||||||||
32730.W0238 | Locking | Steel | 8 | M16x1,5 | 31 | 54 | 8 | 12 | 6 | 19 | 14 | 24 | 61.0 | |||||||||||||||||||
£ 25.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Locking Type Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 31 l1
≈ 54 l2
min. 8 l3
-0.15 12 l4 6 A/F 19 Spring load F1
≈
N 14 Spring load F2
≈
N 24 Weight
g 61.0 | ||||||||||||||||||||||||||||||||
32730.W0246 | Non Locking | Stainless | 6 | M12x1,5 | 25 | 45 | 6 | 10 | 5 | 17 | 7 | 19 | 35.0 | |||||||||||||||||||
£ 27.54 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Non Locking Type Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d3 25 l1
≈ 45 l2
min. 6 l3
-0.15 10 l4 5 A/F 17 Spring load F1
≈
N 7 Spring load F2
≈
N 19 Weight
g 35.0 | ||||||||||||||||||||||||||||||||
32730.W0248 | Non Locking | Stainless | 8 | M16x1,5 | 31 | 54 | 8 | 12 | 6 | 19 | 14 | 24 | 62.0 | |||||||||||||||||||
£ 30.69 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Non Locking Type Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 31 l1
≈ 54 l2
min. 8 l3
-0.15 12 l4 6 A/F 19 Spring load F1
≈
N 14 Spring load F2
≈
N 24 Weight
g 62.0 | ||||||||||||||||||||||||||||||||
32730.W0256 | Locking | Stainless | 6 | M12x1,5 | 25 | 45 | 6 | 10 | 5 | 17 | 7 | 19 | 35.0 | |||||||||||||||||||
£ 40.70 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Locking Type Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d3 25 l1
≈ 45 l2
min. 6 l3
-0.15 10 l4 5 A/F 17 Spring load F1
≈
N 7 Spring load F2
≈
N 19 Weight
g 35.0 | ||||||||||||||||||||||||||||||||
32730.W0258 | Locking | Stainless | 8 | M16x1,5 | 31 | 54 | 8 | 12 | 6 | 19 | 14 | 24 | 61.0 | |||||||||||||||||||
£ 48.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Locking Type Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 31 l1
≈ 54 l2
min. 8 l3
-0.15 12 l4 6 A/F 19 Spring load F1
≈
N 14 Spring load F2
≈
N 24 Weight
g 61.0 |
Free Cutting Steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
Short bodied index plungers for compact applications. Hexagon collar improves leverage for secure installation.
Temperature resistance from -30° to +80°C.
Lock nuts sold separately. See Products 65690 and 65692
Distance collars no. 32750 can be used to adapt screw length.
Spring loads * = statistical average.