Price & Availability | Article | Type | d1 -0.02|-0.04 | d2 | d3 | l1 | l2 | l3 | l4 | s min.|max. | Spring load F1 ≈ N | Spring load F2 ≈ N | A/F1 | A/F2 | Weight g | ||||||||||||||||||
32770.W0266 | Locking | 6 | 25 | 10 | 34 | 8.5 | 6.0 | 10 | 1-5 | 8.5 | 22 | 17 | 14 | 39 | |||||||||||||||||||
£ 30.76 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
-0.02|-0.04 6 d2 25 d3 10 l1 34 l2 8.5 l3 6.0 l4 10 s
min.|max. 1-5 Spring load F1
≈
N 8.5 Spring load F2
≈
N 22 A/F1 17 A/F2 14 Weight
g 39 | |||||||||||||||||||||||||||||||||
32770.W0267 | Locking | 6 | 25 | 10 | 34 | 10.5 | 6.0 | 10 | 1-5 | 8.5 | 22 | 17 | 14 | 40 | |||||||||||||||||||
£ 31.49 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
-0.02|-0.04 6 d2 25 d3 10 l1 34 l2 10.5 l3 6.0 l4 10 s
min.|max. 1-5 Spring load F1
≈
N 8.5 Spring load F2
≈
N 22 A/F1 17 A/F2 14 Weight
g 40 | |||||||||||||||||||||||||||||||||
32770.W0268 | Locking | 8 | 31 | 12 | 40 | 10.0 | 7.5 | 12 | 1-5 | 15.5 | 28 | 19 | 16 | 63 | |||||||||||||||||||
£ 33.00 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
-0.02|-0.04 8 d2 31 d3 12 l1 40 l2 10.0 l3 7.5 l4 12 s
min.|max. 1-5 Spring load F1
≈
N 15.5 Spring load F2
≈
N 28 A/F1 19 A/F2 16 Weight
g 63 | |||||||||||||||||||||||||||||||||
32770.W0269 | Locking | 8 | 31 | 12 | 40 | 12.0 | 7.5 | 12 | 1-5 | 15.5 | 28 | 19 | 16 | 63 | |||||||||||||||||||
£ 35.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
-0.02|-0.04 8 d2 31 d3 12 l1 40 l2 12.0 l3 7.5 l4 12 s
min.|max. 1-5 Spring load F1
≈
N 15.5 Spring load F2
≈
N 28 A/F1 19 A/F2 16 Weight
g 63 | |||||||||||||||||||||||||||||||||
32770.W0286 | Non Locking | 6 | 25 | 10 | 34 | 8.5 | 6.0 | 10 | 1-5 | 8.5 | 22 | 17 | 14 | 39 | |||||||||||||||||||
£ 30.23 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
-0.02|-0.04 6 d2 25 d3 10 l1 34 l2 8.5 l3 6.0 l4 10 s
min.|max. 1-5 Spring load F1
≈
N 8.5 Spring load F2
≈
N 22 A/F1 17 A/F2 14 Weight
g 39 | |||||||||||||||||||||||||||||||||
32770.W0287 | Non Locking | 6 | 25 | 10 | 34 | 10.5 | 6.0 | 10 | 1-5 | 8.5 | 22 | 17 | 14 | 39 | |||||||||||||||||||
£ 29.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
-0.02|-0.04 6 d2 25 d3 10 l1 34 l2 10.5 l3 6.0 l4 10 s
min.|max. 1-5 Spring load F1
≈
N 8.5 Spring load F2
≈
N 22 A/F1 17 A/F2 14 Weight
g 39 | |||||||||||||||||||||||||||||||||
32770.W0288 | Non Locking | 8 | 31 | 12 | 40 | 10.0 | 7.5 | 12 | 1-5 | 15.5 | 28 | 19 | 16 | 61 | |||||||||||||||||||
£ 31.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
-0.02|-0.04 8 d2 31 d3 12 l1 40 l2 10.0 l3 7.5 l4 12 s
min.|max. 1-5 Spring load F1
≈
N 15.5 Spring load F2
≈
N 28 A/F1 19 A/F2 16 Weight
g 61 | |||||||||||||||||||||||||||||||||
32770.W0289 | Non Locking | 8 | 31 | 12 | 40 | 12.0 | 7.5 | 12 | 1-5 | 15.5 | 28 | 19 | 16 | 62 | |||||||||||||||||||
£ 31.85 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
-0.02|-0.04 8 d2 31 d3 12 l1 40 l2 12.0 l3 7.5 l4 12 s
min.|max. 1-5 Spring load F1
≈
N 15.5 Spring load F2
≈
N 28 A/F1 19 A/F2 16 Weight
g 62 | |||||||||||||||||||||||||||||||||
32770.W0299 | Spanner = a/f2 | - | - | - | - | - | - | - | - | - | - | - | - | 27 | |||||||||||||||||||
£ 6.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spanner = a/f2 d1
-0.02|-0.04 - d2 - d3 - l1 - l2 - l3 - l4 - s
min.|max. - Spring load F1
≈
N - Spring load F2
≈
N - A/F1 - A/F2 - Weight
g 27 |
Body:steel galvanised.
Pin: stainless steel 1.4305, nickel plated.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
For installation on thin walled panels/sheet metal of thickness 1 to 5mm.
Pin does not fully retract in all cases - protrusion of pin 'l3' dependant upon panel thickness of installation 's'
Temperature resistance -30°C to +80°C
Grip non-removable.
Spring loads* = statistical average.