Units | Price/unit after discount | Applied Discount |
1-4 | £ 35.33 | 0% |
5-9 | £ 31.80 | 10% |
10-19 | £ 30.03 | 15% |
20-49 | £ 26.50 | 25% |
50+ | £ 22.96 | 35% |
Body:steel galvanised.
Pin: stainless steel 1.4305, nickel plated.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
For installation on thin walled panels/sheet metal of thickness 1 to 5mm.
Pin does not fully retract in all cases - protrusion of pin 'l3' dependant upon panel thickness of installation 's'
Temperature resistance -30°C to +80°C
Grip non-removable.
Spring loads* = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com