Price & Availability | Article | Material | Finish | d1 | d2 | d3 | d4 | l1 | l2 | l3 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32604.W0606 | Steel | Non Locking | 5 | M10x1,50 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 25 | |||||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Finish Non Locking d1 5 d2 M10x1,50 d3 25 d4 18 l1 34.0 l2 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 25 | ||||||||||||||||||||||||||||||||
32604.W0618 | Steel | Non Locking | 7 | M12x1,75 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | 41 | |||||||||||||||||||
£ 8.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Finish Non Locking d1 7 d2 M12x1,75 d3 28 d4 20 l1 40.5 l2 7 l3 10 A/F 14 Spring load F1
≈
N 10 Spring load F2
≈
N 23 Weight
g 41 | ||||||||||||||||||||||||||||||||
32604.W0622 | Steel | Non Locking | 8 | M16x2,00 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | 66 | |||||||||||||||||||
£ 11.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Finish Non Locking d1 8 d2 M16x2,00 d3 33 d4 23 l1 47.5 l2 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 35 Weight
g 66 | ||||||||||||||||||||||||||||||||
32604.W0626 | Steel | Non Locking | 10 | M16x2,00 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | 68 | |||||||||||||||||||
£ 10.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Finish Non Locking d1 10 d2 M16x2,00 d3 33 d4 23 l1 47.5 l2 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 35 Weight
g 68 | ||||||||||||||||||||||||||||||||
32604.W0630 | Steel | Locking | 4 | M 8x1,25 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | 13 | |||||||||||||||||||
£ 6.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Finish Locking d1 4 d2 M 8x1,25 d3 21 d4 15 l1 27.5 l2 5 l3 6 A/F 10 Spring load F1
≈
N 4 Spring load F2
≈
N 12 Weight
g 13 | ||||||||||||||||||||||||||||||||
32604.W0634 | Steel | Locking | 5 | M10x1,50 | 23 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 23 | |||||||||||||||||||
£ 7.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Finish Locking d1 5 d2 M10x1,50 d3 23 d4 18 l1 34.0 l2 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 23 | ||||||||||||||||||||||||||||||||
32604.W0638 | Steel | Locking | 6 | M10x1,50 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 24 | |||||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Finish Locking d1 6 d2 M10x1,50 d3 25 d4 18 l1 34.0 l2 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 24 | ||||||||||||||||||||||||||||||||
32604.W0642 | Steel | Locking | 6 | M12x1,75 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | 38 | |||||||||||||||||||
£ 7.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Finish Locking d1 6 d2 M12x1,75 d3 28 d4 20 l1 40.5 l2 7 l3 10 A/F 14 Spring load F1
≈
N 10 Spring load F2
≈
N 23 Weight
g 38 | ||||||||||||||||||||||||||||||||
32604.W0650 | Steel | Locking | 8 | M16x2,00 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | 64 | |||||||||||||||||||
£ 10.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Finish Locking d1 8 d2 M16x2,00 d3 33 d4 23 l1 47.5 l2 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 35 Weight
g 64 | ||||||||||||||||||||||||||||||||
32604.W0654 | Steel | Locking | 10 | M16x2,00 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | 66 | |||||||||||||||||||
£ 10.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Finish Locking d1 10 d2 M16x2,00 d3 33 d4 23 l1 47.5 l2 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 35 Weight
g 66 | ||||||||||||||||||||||||||||||||
32604.W0706 | Stainless | Non Locking | 5 | M10x1,50 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 25 | |||||||||||||||||||
£ 8.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Finish Non Locking d1 5 d2 M10x1,50 d3 25 d4 18 l1 34.0 l2 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 25 | ||||||||||||||||||||||||||||||||
32604.W0722 | Stainless | Non Locking | 8 | M16x2,00 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | 66 | |||||||||||||||||||
£ 14.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Finish Non Locking d1 8 d2 M16x2,00 d3 33 d4 23 l1 47.5 l2 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 35 Weight
g 66 | ||||||||||||||||||||||||||||||||
32604.W0734 | Stainless | Locking | 5 | M10x1,50 | 23 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 23 | |||||||||||||||||||
£ 8.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Finish Locking d1 5 d2 M10x1,50 d3 23 d4 18 l1 34.0 l2 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 23 | ||||||||||||||||||||||||||||||||
32604.W0738 | Stainless | Locking | 6 | M10x1,50 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 24 | |||||||||||||||||||
£ 8.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Finish Locking d1 6 d2 M10x1,50 d3 25 d4 18 l1 34.0 l2 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 24 | ||||||||||||||||||||||||||||||||
32604.W0754 | Stainless | Locking | 10 | M16x2,00 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | 66 | |||||||||||||||||||
£ 14.63 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Finish Locking d1 10 d2 M16x2,00 d3 33 d4 23 l1 47.5 l2 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 35 Weight
g 66 |
Free cutting steel type-
Body: free cutting steel, galvanized.
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip relased.
For positioning and indexing in the smallest of spaces. Particularly suited for use on sheet metal assemblies; e.g shopfitting displays, electrical cabinets and enclosures etc.
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Coarse thread.
Grip non-removable.
Spring loads * = statistical average