Price & Availability | Article | Type | d1 0|-0.06 | d2 | d3 | d4 | l1 | l2 min. | l3 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32606.W1104 | Non-Locking | 4 | M 8x1 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | 28 | |||||||||||||||||||
£ 17.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 4 d2 M 8x1 d3 21 d4 15 l1 27.5 l2
min. 5 l3 6 A/F 10 Spring load F1
≈
N 4 Spring load F2
≈
N 12 Weight
g 28 | |||||||||||||||||||||||||||||||
32606.W1106 | Non-Locking | 5 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 49 | |||||||||||||||||||
£ 18.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 5 d2 M10 d3 25 d4 18 l1 34.0 l2
min. 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 49 | |||||||||||||||||||||||||||||||
32606.W1108 | Non-Locking | 5 | M10x1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 50 | |||||||||||||||||||
£ 18.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 5 d2 M10x1 d3 25 d4 18 l1 34.0 l2
min. 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 50 | |||||||||||||||||||||||||||||||
32606.W1110 | Non-Locking | 6 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 50 | |||||||||||||||||||
£ 19.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 6 d2 M10 d3 25 d4 18 l1 34.0 l2
min. 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 50 | |||||||||||||||||||||||||||||||
32606.W1112 | Non-Locking | 6 | M10x1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 50 | |||||||||||||||||||
£ 19.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 6 d2 M10x1 d3 25 d4 18 l1 34.0 l2
min. 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 50 | |||||||||||||||||||||||||||||||
32606.W1114 | Non-Locking | 6 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | 74 | |||||||||||||||||||
£ 22.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 6 d2 M12 d3 28 d4 20 l1 40.5 l2
min. 7 l3 10 A/F 14 Spring load F1
≈
N 10 Spring load F2
≈
N 23 Weight
g 74 | |||||||||||||||||||||||||||||||
32606.W1116 | Non-Locking | 6 | M12x1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | 75 | |||||||||||||||||||
£ 22.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 6 d2 M12x1,5 d3 28 d4 20 l1 40.5 l2
min. 7 l3 10 A/F 14 Spring load F1
≈
N 10 Spring load F2
≈
N 23 Weight
g 75 | |||||||||||||||||||||||||||||||
32606.W1118 | Non-Locking | 7 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | 75 | |||||||||||||||||||
£ 22.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 7 d2 M12 d3 28 d4 20 l1 40.5 l2
min. 7 l3 10 A/F 14 Spring load F1
≈
N 10 Spring load F2
≈
N 23 Weight
g 75 | |||||||||||||||||||||||||||||||
32606.W1120 | Non-Locking | 7 | M12x1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | 75 | |||||||||||||||||||
£ 22.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 7 d2 M12x1,5 d3 28 d4 20 l1 40.5 l2
min. 7 l3 10 A/F 14 Spring load F1
≈
N 10 Spring load F2
≈
N 23 Weight
g 75 | |||||||||||||||||||||||||||||||
32606.W1122 | Non-Locking | 8 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 34 | 110 | |||||||||||||||||||
£ 27.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 8 d2 M16 d3 33 d4 23 l1 47.5 l2
min. 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 34 Weight
g 110 | |||||||||||||||||||||||||||||||
32606.W1124 | Non-Locking | 8 | M16x1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | 113 | |||||||||||||||||||
£ 27.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 8 d2 M16x1,5 d3 33 d4 23 l1 47.5 l2
min. 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 35 Weight
g 113 | |||||||||||||||||||||||||||||||
32606.W1126 | Non-Locking | 10 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | 113 | |||||||||||||||||||
£ 27.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 10 d2 M16 d3 33 d4 23 l1 47.5 l2
min. 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 35 Weight
g 113 | |||||||||||||||||||||||||||||||
32606.W1128 | Non-Locking | 10 | M16x1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | 113 | |||||||||||||||||||
£ 27.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non-Locking d1
0|-0.06 10 d2 M16x1,5 d3 33 d4 23 l1 47.5 l2
min. 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 35 Weight
g 113 | |||||||||||||||||||||||||||||||
32606.W1130 | Locking | 4 | M 8 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | 28 | |||||||||||||||||||
£ 17.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
0|-0.06 4 d2 M 8 d3 21 d4 15 l1 27.5 l2
min. 5 l3 6 A/F 10 Spring load F1
≈
N 4 Spring load F2
≈
N 12 Weight
g 28 | |||||||||||||||||||||||||||||||
32606.W1132 | Locking | 4 | M 8x1 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | 28 | |||||||||||||||||||
£ 17.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
0|-0.06 4 d2 M 8x1 d3 21 d4 15 l1 27.5 l2
min. 5 l3 6 A/F 10 Spring load F1
≈
N 4 Spring load F2
≈
N 12 Weight
g 28 | |||||||||||||||||||||||||||||||
32606.W1134 | Locking | 5 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 49 | |||||||||||||||||||
£ 18.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
0|-0.06 5 d2 M10 d3 25 d4 18 l1 34.0 l2
min. 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 49 | |||||||||||||||||||||||||||||||
32606.W1136 | Locking | 5 | M10x1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 50 | |||||||||||||||||||
£ 18.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
0|-0.06 5 d2 M10x1 d3 25 d4 18 l1 34.0 l2
min. 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 50 | |||||||||||||||||||||||||||||||
32606.W1138 | Locking | 6 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 50 | |||||||||||||||||||
£ 19.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Locking d1
0|-0.06 6 d2 M10 d3 25 d4 18 l1 34.0 l2
min. 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 50 | |||||||||||||||||||||||||||||||
32606.W1140 | Locking | 6 | M10x1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | 50 | |||||||||||||||||||
£ 18.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
0|-0.06 6 d2 M10x1 d3 25 d4 18 l1 34.0 l2
min. 6 l3 8 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 16 Weight
g 50 | |||||||||||||||||||||||||||||||
32606.W1142 | Locking | 6 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | 74 | |||||||||||||||||||
£ 22.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
0|-0.06 6 d2 M12 d3 28 d4 20 l1 40.5 l2
min. 7 l3 10 A/F 14 Spring load F1
≈
N 10 Spring load F2
≈
N 23 Weight
g 74 | |||||||||||||||||||||||||||||||
32606.W1144 | Locking | 6 | M12x1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | 75 | |||||||||||||||||||
£ 22.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
0|-0.06 6 d2 M12x1,5 d3 28 d4 20 l1 40.5 l2
min. 7 l3 10 A/F 14 Spring load F1
≈
N 10 Spring load F2
≈
N 23 Weight
g 75 | |||||||||||||||||||||||||||||||
32606.W1146 | Locking | 7 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | 75 | |||||||||||||||||||
£ 22.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
0|-0.06 7 d2 M12 d3 28 d4 20 l1 40.5 l2
min. 7 l3 10 A/F 14 Spring load F1
≈
N 10 Spring load F2
≈
N 23 Weight
g 75 | |||||||||||||||||||||||||||||||
32606.W1148 | Locking | 7 | M12x1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | 75 | |||||||||||||||||||
£ 22.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
0|-0.06 7 d2 M12x1,5 d3 28 d4 20 l1 40.5 l2
min. 7 l3 10 A/F 14 Spring load F1
≈
N 10 Spring load F2
≈
N 23 Weight
g 75 | |||||||||||||||||||||||||||||||
32606.W1152 | Locking | 8 | M16x1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | 113 | |||||||||||||||||||
£ 28.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
0|-0.06 8 d2 M16x1,5 d3 33 d4 23 l1 47.5 l2
min. 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 35 Weight
g 113 | |||||||||||||||||||||||||||||||
32606.W1154 | Locking | 10 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | 113 | |||||||||||||||||||
£ 28.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
0|-0.06 10 d2 M16 d3 33 d4 23 l1 47.5 l2
min. 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 35 Weight
g 113 | |||||||||||||||||||||||||||||||
32606.W1156 | Locking | 10 | M16x1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | 113 | |||||||||||||||||||
£ 28.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking d1
0|-0.06 10 d2 M16x1,5 d3 33 d4 23 l1 47.5 l2
min. 10 l3 12 A/F 17 Spring load F1
≈
N 11 Spring load F2
≈
N 35 Weight
g 113 |
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Grip: stainless steel 1.4308 (AISI 304).
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip relased.
For positioning and indexing in the smallest of spaces. Particularly suited for use on sheet metal assemblies; e.g shopfitting displays, electrical cabinets and enclosures etc.
Extra fine thread
Temperature resistance up to 250°C.
Distance collars no. 32750 can be used to adapt screw length.
Grip non-removable.
Spring loads * = statistical average.