Price & Availability | Article | Spring load | Finish | d1 | d2 | d3 | l1 | s1 | Spring load F1 ≈ N | Spring load F2 ≈ N | t1 | w1 | A/F | Weight g | ||||||||||||||||||
32200.W0003 | Normal | All Steel | M 3 | 1.0 | - | 12 | 1.0 | 2.0 | 4 | 0.5 | 0.4 | 0.7 | 0.40 | |||||||||||||||||||
£ 7.46 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M 3 d2 1.0 d3 - l1 12 s1 1.0 Spring load F1
≈
N 2.0 Spring load F2
≈
N 4 t1 0.5 w1 0.4 A/F 0.7 Weight
g 0.40 | ||||||||||||||||||||||||||||||||
32200.W0004 | Normal | All Steel | M 4 | 1.5 | - | 15 | 1.5 | 4.5 | 16 | 0.6 | 0.6 | 1.3 | 0.93 | |||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M 4 d2 1.5 d3 - l1 15 s1 1.5 Spring load F1
≈
N 4.5 Spring load F2
≈
N 16 t1 0.6 w1 0.6 A/F 1.3 Weight
g 0.93 | ||||||||||||||||||||||||||||||||
32200.W0005 | Normal | All Steel | M 5 | 2.4 | - | 18 | 2.3 | 6.0 | 19 | 0.8 | 1.2 | 1.5 | 1.70 | |||||||||||||||||||
£ 4.76 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M 5 d2 2.4 d3 - l1 18 s1 2.3 Spring load F1
≈
N 6.0 Spring load F2
≈
N 19 t1 0.8 w1 1.2 A/F 1.5 Weight
g 1.70 | ||||||||||||||||||||||||||||||||
32200.W0006 | Normal | All Steel | M 6 | 2.7 | - | 20 | 2.5 | 6.0 | 19 | 0.9 | 1.3 | 2.0 | 2.80 | |||||||||||||||||||
£ 4.76 per unit (click for quantity discounts) Ready to despatch 548 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M 6 d2 2.7 d3 - l1 20 s1 2.5 Spring load F1
≈
N 6.0 Spring load F2
≈
N 19 t1 0.9 w1 1.3 A/F 2.0 Weight
g 2.80 | ||||||||||||||||||||||||||||||||
32200.W0008 | Normal | All Steel | M 8 | 3.5 | - | 22 | 3.0 | 10.0 | 39 | 1.4 | 1.5 | 2.5 | 5.80 | |||||||||||||||||||
£ 5.82 per unit (click for quantity discounts) Ready to despatch 197 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M 8 d2 3.5 d3 - l1 22 s1 3.0 Spring load F1
≈
N 10.0 Spring load F2
≈
N 39 t1 1.4 w1 1.5 A/F 2.5 Weight
g 5.80 | ||||||||||||||||||||||||||||||||
32200.W0010 | Normal | All Steel | M10 | 4.0 | - | 22 | 3.0 | 10.0 | 39 | 1.4 | 1.5 | 3.0 | 9.20 | |||||||||||||||||||
£ 6.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M10 d2 4.0 d3 - l1 22 s1 3.0 Spring load F1
≈
N 10.0 Spring load F2
≈
N 39 t1 1.4 w1 1.5 A/F 3.0 Weight
g 9.20 | ||||||||||||||||||||||||||||||||
32200.W0012 | Normal | All Steel | M12 | 6.0 | - | 28 | 4.0 | 12.0 | 53 | 2.0 | 2.7 | 4.0 | 16.00 | |||||||||||||||||||
£ 8.75 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M12 d2 6.0 d3 - l1 28 s1 4.0 Spring load F1
≈
N 12.0 Spring load F2
≈
N 53 t1 2.0 w1 2.7 A/F 4.0 Weight
g 16.00 | ||||||||||||||||||||||||||||||||
32200.W0016 | Normal | All Steel | M16 | 7.5 | - | 32 | 5.0 | 45.0 | 100 | 2.5 | 3.2 | 5.0 | 35.00 | |||||||||||||||||||
£ 12.03 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M16 d2 7.5 d3 - l1 32 s1 5.0 Spring load F1
≈
N 45.0 Spring load F2
≈
N 100 t1 2.5 w1 3.2 A/F 5.0 Weight
g 35.00 | ||||||||||||||||||||||||||||||||
32200.W0020 | Normal | All Steel | M20 | 10.0 | - | 40 | 7.0 | 52.0 | 125 | 3.0 | 3.7 | 6.0 | 68.00 | |||||||||||||||||||
£ 20.90 per unit (click for quantity discounts) Ready to despatch 72 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M20 d2 10.0 d3 - l1 40 s1 7.0 Spring load F1
≈
N 52.0 Spring load F2
≈
N 125 t1 3.0 w1 3.7 A/F 6.0 Weight
g 68.00 | ||||||||||||||||||||||||||||||||
32200.W0024 | Normal | All Steel | M24 | 12.0 | - | 52 | 10.0 | 70.0 | 170 | 3.0 | 3.7 | 8.0 | 131.00 | |||||||||||||||||||
£ 29.01 per unit (click for quantity discounts) Ready to despatch 130 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M24 d2 12.0 d3 - l1 52 s1 10.0 Spring load F1
≈
N 70.0 Spring load F2
≈
N 170 t1 3.0 w1 3.7 A/F 8.0 Weight
g 131.00 | ||||||||||||||||||||||||||||||||
32200.W0105 | Increased | All Steel | M 5 | 2.4 | - | 18 | 2.3 | 11.0 | 40 | 0.8 | 1.2 | 1.5 | 1.60 | |||||||||||||||||||
£ 5.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish All Steel d1 M 5 d2 2.4 d3 - l1 18 s1 2.3 Spring load F1
≈
N 11.0 Spring load F2
≈
N 40 t1 0.8 w1 1.2 A/F 1.5 Weight
g 1.60 | ||||||||||||||||||||||||||||||||
32200.W0106 | Increased | All Steel | M 6 | 2.7 | - | 20 | 2.5 | 15.0 | 43 | 0.9 | 1.3 | 2.0 | 2.80 | |||||||||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 45 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish All Steel d1 M 6 d2 2.7 d3 - l1 20 s1 2.5 Spring load F1
≈
N 15.0 Spring load F2
≈
N 43 t1 0.9 w1 1.3 A/F 2.0 Weight
g 2.80 | ||||||||||||||||||||||||||||||||
32200.W0108 | Increased | All Steel | M 8 | 3.5 | - | 22 | 3.0 | 20.0 | 75 | 1.4 | 1.5 | 2.5 | 5.80 | |||||||||||||||||||
£ 6.57 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish All Steel d1 M 8 d2 3.5 d3 - l1 22 s1 3.0 Spring load F1
≈
N 20.0 Spring load F2
≈
N 75 t1 1.4 w1 1.5 A/F 2.5 Weight
g 5.80 | ||||||||||||||||||||||||||||||||
32200.W0110 | Increased | All Steel | M10 | 4.0 | - | 22 | 3.0 | 20.0 | 75 | 1.4 | 1.5 | 3.0 | 9.30 | |||||||||||||||||||
£ 7.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish All Steel d1 M10 d2 4.0 d3 - l1 22 s1 3.0 Spring load F1
≈
N 20.0 Spring load F2
≈
N 75 t1 1.4 w1 1.5 A/F 3.0 Weight
g 9.30 | ||||||||||||||||||||||||||||||||
32200.W0112 | Increased | All Steel | M12 | 6.0 | - | 28 | 4.0 | 45.0 | 120 | 2.0 | 2.7 | 4.0 | 16.00 | |||||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish All Steel d1 M12 d2 6.0 d3 - l1 28 s1 4.0 Spring load F1
≈
N 45.0 Spring load F2
≈
N 120 t1 2.0 w1 2.7 A/F 4.0 Weight
g 16.00 | ||||||||||||||||||||||||||||||||
32200.W0116 | Increased | All Steel | M16 | 7.5 | - | 32 | 5.0 | 64.0 | 160 | 2.5 | 3.2 | 5.0 | 33.00 | |||||||||||||||||||
£ 13.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish All Steel d1 M16 d2 7.5 d3 - l1 32 s1 5.0 Spring load F1
≈
N 64.0 Spring load F2
≈
N 160 t1 2.5 w1 3.2 A/F 5.0 Weight
g 33.00 | ||||||||||||||||||||||||||||||||
32200.W0120 | Increased | All Steel | M20 | 10.0 | - | 40 | 7.0 | 75.0 | 195 | 3.0 | 3.7 | 6.0 | 67.00 | |||||||||||||||||||
£ 21.83 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish All Steel d1 M20 d2 10.0 d3 - l1 40 s1 7.0 Spring load F1
≈
N 75.0 Spring load F2
≈
N 195 t1 3.0 w1 3.7 A/F 6.0 Weight
g 67.00 | ||||||||||||||||||||||||||||||||
32200.W0124 | Increased | All Steel | M24 | 12.0 | - | 52 | 10.0 | 75.0 | 245 | 3.0 | 3.7 | 8.0 | 129.00 | |||||||||||||||||||
£ 31.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish All Steel d1 M24 d2 12.0 d3 - l1 52 s1 10.0 Spring load F1
≈
N 75.0 Spring load F2
≈
N 245 t1 3.0 w1 3.7 A/F 8.0 Weight
g 129.00 | ||||||||||||||||||||||||||||||||
32200.W0204 | Normal | Steel, Thermo Pin | M 4 | 1.5 | - | 15 | 1.5 | 4.5 | 16 | 0.6 | 0.6 | 1.3 | 0.86 | |||||||||||||||||||
£ 5.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish Steel, Thermo Pin d1 M 4 d2 1.5 d3 - l1 15 s1 1.5 Spring load F1
≈
N 4.5 Spring load F2
≈
N 16 t1 0.6 w1 0.6 A/F 1.3 Weight
g 0.86 | ||||||||||||||||||||||||||||||||
32200.W0205 | Normal | Steel, Thermo Pin | M 5 | 2.4 | - | 18 | 2.3 | 6.0 | 19 | 0.8 | 1.2 | 1.5 | 1.50 | |||||||||||||||||||
£ 5.42 per unit (click for quantity discounts) Ready to despatch 37 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish Steel, Thermo Pin d1 M 5 d2 2.4 d3 - l1 18 s1 2.3 Spring load F1
≈
N 6.0 Spring load F2
≈
N 19 t1 0.8 w1 1.2 A/F 1.5 Weight
g 1.50 | ||||||||||||||||||||||||||||||||
32200.W0206 | Normal | Steel, Thermo Pin | M 6 | 2.7 | - | 20 | 2.5 | 6.0 | 19 | 0.9 | 1.3 | 2.0 | 2.30 | |||||||||||||||||||
£ 5.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish Steel, Thermo Pin d1 M 6 d2 2.7 d3 - l1 20 s1 2.5 Spring load F1
≈
N 6.0 Spring load F2
≈
N 19 t1 0.9 w1 1.3 A/F 2.0 Weight
g 2.30 | ||||||||||||||||||||||||||||||||
32200.W0208 | Normal | Steel, Thermo Pin | M 8 | 3.5 | - | 22 | 3.0 | 10.0 | 39 | 1.4 | 1.5 | 2.5 | 5.10 | |||||||||||||||||||
£ 6.66 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish Steel, Thermo Pin d1 M 8 d2 3.5 d3 - l1 22 s1 3.0 Spring load F1
≈
N 10.0 Spring load F2
≈
N 39 t1 1.4 w1 1.5 A/F 2.5 Weight
g 5.10 | ||||||||||||||||||||||||||||||||
32200.W0210 | Normal | Steel, Thermo Pin | M10 | 4.0 | - | 22 | 3.0 | 10.0 | 39 | 1.4 | 1.5 | 3.0 | 8.10 | |||||||||||||||||||
£ 7.86 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish Steel, Thermo Pin d1 M10 d2 4.0 d3 - l1 22 s1 3.0 Spring load F1
≈
N 10.0 Spring load F2
≈
N 39 t1 1.4 w1 1.5 A/F 3.0 Weight
g 8.10 | ||||||||||||||||||||||||||||||||
32200.W0212 | Normal | Steel, Thermo Pin | M12 | 6.0 | - | 28 | 4.0 | 12.0 | 53 | 2.0 | 2.7 | 4.0 | 14.00 | |||||||||||||||||||
£ 9.72 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish Steel, Thermo Pin d1 M12 d2 6.0 d3 - l1 28 s1 4.0 Spring load F1
≈
N 12.0 Spring load F2
≈
N 53 t1 2.0 w1 2.7 A/F 4.0 Weight
g 14.00 | ||||||||||||||||||||||||||||||||
32200.W0216 | Normal | Steel, Thermo Pin | M16 | 7.5 | - | 32 | 5.0 | 45.0 | 100 | 2.5 | 3.2 | 5.0 | 31.00 | |||||||||||||||||||
£ 13.31 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish Steel, Thermo Pin d1 M16 d2 7.5 d3 - l1 32 s1 5.0 Spring load F1
≈
N 45.0 Spring load F2
≈
N 100 t1 2.5 w1 3.2 A/F 5.0 Weight
g 31.00 | ||||||||||||||||||||||||||||||||
32200.W0403 | Normal | Stainless | M 3 | 1 | - | 12 | 1.0 | 2.0 | 4 | 0.5 | 0.4 | 0.7 | 0.9 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Spring load Normal Finish Stainless d1 M 3 d2 1 d3 - l1 12 s1 1.0 Spring load F1
≈
N 2.0 Spring load F2
≈
N 4 t1 0.5 w1 0.4 A/F 0.7 Weight
g 0.9 | ||||||||||||||||||||||||||||||||
32200.W0404 | Normal | All Stainless | M 4 | 1.5 | - | 15 | 1.5 | 4.5 | 16 | 0.6 | 0.6 | 1.3 | 1.10 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Stainless d1 M 4 d2 1.5 d3 - l1 15 s1 1.5 Spring load F1
≈
N 4.5 Spring load F2
≈
N 16 t1 0.6 w1 0.6 A/F 1.3 Weight
g 1.10 | ||||||||||||||||||||||||||||||||
32200.W0405 | Normal | All Stainless | M 5 | 2.4 | - | 18 | 2.3 | 6.0 | 19 | 0.8 | 1.2 | 1.5 | 1.70 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Stainless d1 M 5 d2 2.4 d3 - l1 18 s1 2.3 Spring load F1
≈
N 6.0 Spring load F2
≈
N 19 t1 0.8 w1 1.2 A/F 1.5 Weight
g 1.70 | ||||||||||||||||||||||||||||||||
32200.W0406 | Normal | All Stainless | M 6 | 2.7 | - | 20 | 2.5 | 6.0 | 19 | 0.9 | 1.3 | 2.0 | 2.80 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Stainless d1 M 6 d2 2.7 d3 - l1 20 s1 2.5 Spring load F1
≈
N 6.0 Spring load F2
≈
N 19 t1 0.9 w1 1.3 A/F 2.0 Weight
g 2.80 | ||||||||||||||||||||||||||||||||
32200.W0408 | Normal | All Stainless | M 8 | 3.5 | - | 22 | 3.0 | 10.0 | 39 | 1.4 | 1.5 | 2.5 | 5.90 | |||||||||||||||||||
£ 13.18 per unit (click for quantity discounts) Ready to despatch 53 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Stainless d1 M 8 d2 3.5 d3 - l1 22 s1 3.0 Spring load F1
≈
N 10.0 Spring load F2
≈
N 39 t1 1.4 w1 1.5 A/F 2.5 Weight
g 5.90 | ||||||||||||||||||||||||||||||||
32200.W0410 | Normal | All Stainless | M10 | 4.0 | - | 22 | 3.0 | 10.0 | 39 | 1.4 | 1.5 | 3.0 | 9.50 | |||||||||||||||||||
£ 15.04 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Stainless d1 M10 d2 4.0 d3 - l1 22 s1 3.0 Spring load F1
≈
N 10.0 Spring load F2
≈
N 39 t1 1.4 w1 1.5 A/F 3.0 Weight
g 9.50 | ||||||||||||||||||||||||||||||||
32200.W0412 | Normal | All Stainless | M12 | 6.0 | - | 28 | 4.0 | 12.0 | 53 | 2.0 | 2.7 | 4.0 | 17.00 | |||||||||||||||||||
£ 20.24 per unit (click for quantity discounts) Ready to despatch 54 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Stainless d1 M12 d2 6.0 d3 - l1 28 s1 4.0 Spring load F1
≈
N 12.0 Spring load F2
≈
N 53 t1 2.0 w1 2.7 A/F 4.0 Weight
g 17.00 | ||||||||||||||||||||||||||||||||
32200.W0416 | Normal | All Stainless | M16 | 7.5 | - | 32 | 5.0 | 45.0 | 100 | 2.5 | 3.2 | 5.0 | 35.00 | |||||||||||||||||||
£ 30.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Stainless d1 M16 d2 7.5 d3 - l1 32 s1 5.0 Spring load F1
≈
N 45.0 Spring load F2
≈
N 100 t1 2.5 w1 3.2 A/F 5.0 Weight
g 35.00 | ||||||||||||||||||||||||||||||||
32200.W0420 | Normal | All Stainless | M20 | 10.0 | - | 40 | 7.0 | 52.0 | 125 | 3.0 | 3.7 | 6.0 | 68.00 | |||||||||||||||||||
£ 49.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Stainless d1 M20 d2 10.0 d3 - l1 40 s1 7.0 Spring load F1
≈
N 52.0 Spring load F2
≈
N 125 t1 3.0 w1 3.7 A/F 6.0 Weight
g 68.00 | ||||||||||||||||||||||||||||||||
32200.W0505 | Increased | Stainless | M 5 | 2.4 | - | 18 | 2.3 | 15.0 | 44 | 0.8 | 1.2 | 1.5 | 2.2 | |||||||||||||||||||
£ 9.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish Stainless d1 M 5 d2 2.4 d3 - l1 18 s1 2.3 Spring load F1
≈
N 15.0 Spring load F2
≈
N 44 t1 0.8 w1 1.2 A/F 1.5 Weight
g 2.2 | ||||||||||||||||||||||||||||||||
32200.W0506 | Increased | Stainless | M 6 | 2.7 | - | 20 | 2.5 | 20.0 | 50 | 0.9 | 1.3 | 2.0 | 4.1 | |||||||||||||||||||
£ 9.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish Stainless d1 M 6 d2 2.7 d3 - l1 20 s1 2.5 Spring load F1
≈
N 20.0 Spring load F2
≈
N 50 t1 0.9 w1 1.3 A/F 2.0 Weight
g 4.1 | ||||||||||||||||||||||||||||||||
32200.W0508 | Increased | Stainless | M 8 | 3.5 | - | 22 | 3.0 | 26.0 | 70 | 1.4 | 1.5 | 2.5 | 7.4 | |||||||||||||||||||
£ 11.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish Stainless d1 M 8 d2 3.5 d3 - l1 22 s1 3.0 Spring load F1
≈
N 26.0 Spring load F2
≈
N 70 t1 1.4 w1 1.5 A/F 2.5 Weight
g 7.4 | ||||||||||||||||||||||||||||||||
32200.W0510 | Increased | Stainless | M10 | 4.0 | - | 22 | 3.0 | 26.0 | 70 | 1.4 | 1.5 | 3.0 | 12.4 | |||||||||||||||||||
£ 12.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish Stainless d1 M10 d2 4.0 d3 - l1 22 s1 3.0 Spring load F1
≈
N 26.0 Spring load F2
≈
N 70 t1 1.4 w1 1.5 A/F 3.0 Weight
g 12.4 | ||||||||||||||||||||||||||||||||
32200.W0512 | Increased | Stainless | M12 | 6.0 | - | 28 | 4.0 | 51.0 | 122 | 2.0 | 2.7 | 4.0 | 22.2 | |||||||||||||||||||
£ 16.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish Stainless d1 M12 d2 6.0 d3 - l1 28 s1 4.0 Spring load F1
≈
N 51.0 Spring load F2
≈
N 122 t1 2.0 w1 2.7 A/F 4.0 Weight
g 22.2 | ||||||||||||||||||||||||||||||||
32200.W0516 | Increased | Stainless | M16 | 7.5 | - | 32 | 5.0 | 72.0 | 164 | 2.5 | 3.2 | 5.0 | 46.1 | |||||||||||||||||||
£ 24.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish Stainless d1 M16 d2 7.5 d3 - l1 32 s1 5.0 Spring load F1
≈
N 72.0 Spring load F2
≈
N 164 t1 2.5 w1 3.2 A/F 5.0 Weight
g 46.1 | ||||||||||||||||||||||||||||||||
32200.W0520 | Increased | Stainless | M20 | 10.0 | - | 40 | 7.0 | 93.0 | 211 | 3.0 | 3.7 | 7.0 | 86.5 | |||||||||||||||||||
£ 41.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish Stainless d1 M20 d2 10.0 d3 - l1 40 s1 7.0 Spring load F1
≈
N 93.0 Spring load F2
≈
N 211 t1 3.0 w1 3.7 A/F 7.0 Weight
g 86.5 | ||||||||||||||||||||||||||||||||
32200.W0524 | Increased | Stainless | M24 | 12.0 | - | 52 | 10.0 | 86.0 | 247 | 3.0 | 3.7 | 10.0 | 167.0 | |||||||||||||||||||
£ 56.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish Stainless d1 M24 d2 12.0 d3 - l1 52 s1 10.0 Spring load F1
≈
N 86.0 Spring load F2
≈
N 247 t1 3.0 w1 3.7 A/F 10.0 Weight
g 167.0 | ||||||||||||||||||||||||||||||||
32200.W0604 | Normal | S/S, Thermo Pin | M 4 | 1.5 | - | 15 | 1.5 | 4.5 | 16 | 0.6 | 0.6 | 1.3 | 0.93 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M 4 d2 1.5 d3 - l1 15 s1 1.5 Spring load F1
≈
N 4.5 Spring load F2
≈
N 16 t1 0.6 w1 0.6 A/F 1.3 Weight
g 0.93 | ||||||||||||||||||||||||||||||||
32200.W0605 | Normal | S/S, Thermo Pin | M 5 | 2.4 | - | 18 | 2.3 | 6.0 | 19 | 0.8 | 1.2 | 1.5 | 1.60 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 65 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M 5 d2 2.4 d3 - l1 18 s1 2.3 Spring load F1
≈
N 6.0 Spring load F2
≈
N 19 t1 0.8 w1 1.2 A/F 1.5 Weight
g 1.60 | ||||||||||||||||||||||||||||||||
32200.W0606 | Normal | S/S, Thermo Pin | M 6 | 2.7 | - | 20 | 2.5 | 6.0 | 19 | 0.9 | 1.3 | 2.0 | 2.50 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M 6 d2 2.7 d3 - l1 20 s1 2.5 Spring load F1
≈
N 6.0 Spring load F2
≈
N 19 t1 0.9 w1 1.3 A/F 2.0 Weight
g 2.50 | ||||||||||||||||||||||||||||||||
32200.W0608 | Normal | S/S, Thermo Pin | M 8 | 3.5 | - | 22 | 3.0 | 10.0 | 39 | 1.4 | 1.5 | 2.5 | 5.10 | |||||||||||||||||||
£ 13.18 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M 8 d2 3.5 d3 - l1 22 s1 3.0 Spring load F1
≈
N 10.0 Spring load F2
≈
N 39 t1 1.4 w1 1.5 A/F 2.5 Weight
g 5.10 | ||||||||||||||||||||||||||||||||
32200.W0610 | Normal | S/S, Thermo Pin | M10 | 4.0 | - | 22 | 3.0 | 10.0 | 39 | 1.4 | 1.5 | 3.0 | 8.50 | |||||||||||||||||||
£ 15.04 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M10 d2 4.0 d3 - l1 22 s1 3.0 Spring load F1
≈
N 10.0 Spring load F2
≈
N 39 t1 1.4 w1 1.5 A/F 3.0 Weight
g 8.50 | ||||||||||||||||||||||||||||||||
32200.W0612 | Normal | S/S, Thermo Pin | M12 | 6.0 | - | 28 | 4.0 | 12.0 | 53 | 2.0 | 2.7 | 4.0 | 14.00 | |||||||||||||||||||
£ 20.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M12 d2 6.0 d3 - l1 28 s1 4.0 Spring load F1
≈
N 12.0 Spring load F2
≈
N 53 t1 2.0 w1 2.7 A/F 4.0 Weight
g 14.00 | ||||||||||||||||||||||||||||||||
32200.W0616 | Normal | S/S, Thermo Pin | M16 | 7.5 | - | 32 | 5.0 | 45.0 | 100 | 2.5 | 3.2 | 5.0 | 32.00 | |||||||||||||||||||
£ 30.08 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M16 d2 7.5 d3 - l1 32 s1 5.0 Spring load F1
≈
N 45.0 Spring load F2
≈
N 100 t1 2.5 w1 3.2 A/F 5.0 Weight
g 32.00 | ||||||||||||||||||||||||||||||||
32200.W0705 | Normal | S/S, Thermo Pin | M 5 | 2.4 | - | 18 | 2.3 | 15.0 | 44 | 0.8 | 1.2 | 1.5 | 1.9 | |||||||||||||||||||
£ 9.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M 5 d2 2.4 d3 - l1 18 s1 2.3 Spring load F1
≈
N 15.0 Spring load F2
≈
N 44 t1 0.8 w1 1.2 A/F 1.5 Weight
g 1.9 | ||||||||||||||||||||||||||||||||
32200.W0706 | Normal | S/S, Thermo Pin | M 6 | 2.7 | - | 20 | 2.5 | 20.0 | 50 | 0.9 | 1.3 | 2.0 | 3.6 | |||||||||||||||||||
£ 9.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M 6 d2 2.7 d3 - l1 20 s1 2.5 Spring load F1
≈
N 20.0 Spring load F2
≈
N 50 t1 0.9 w1 1.3 A/F 2.0 Weight
g 3.6 | ||||||||||||||||||||||||||||||||
32200.W0708 | Normal | S/S, Thermo Pin | M 8 | 3.5 | - | 22 | 3.0 | 26.0 | 70 | 1.4 | 1.5 | 2.5 | 6.6 | |||||||||||||||||||
£ 11.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M 8 d2 3.5 d3 - l1 22 s1 3.0 Spring load F1
≈
N 26.0 Spring load F2
≈
N 70 t1 1.4 w1 1.5 A/F 2.5 Weight
g 6.6 | ||||||||||||||||||||||||||||||||
32200.W0710 | Normal | S/S, Thermo Pin | M10 | 4.0 | - | 22 | 3.0 | 26.0 | 70 | 1.4 | 1.5 | 3.0 | 11.4 | |||||||||||||||||||
£ 12.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M10 d2 4.0 d3 - l1 22 s1 3.0 Spring load F1
≈
N 26.0 Spring load F2
≈
N 70 t1 1.4 w1 1.5 A/F 3.0 Weight
g 11.4 | ||||||||||||||||||||||||||||||||
32200.W0712 | Normal | S/S, Thermo Pin | M12 | 6.0 | - | 28 | 4.0 | 51.0 | 122 | 2.0 | 2.7 | 4.0 | 20.0 | |||||||||||||||||||
£ 16.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M12 d2 6.0 d3 - l1 28 s1 4.0 Spring load F1
≈
N 51.0 Spring load F2
≈
N 122 t1 2.0 w1 2.7 A/F 4.0 Weight
g 20.0 | ||||||||||||||||||||||||||||||||
32200.W0716 | Normal | S/S, Thermo Pin | M16 | 7.5 | - | 32 | 5.0 | 72.0 | 164 | 2.5 | 3.2 | 5.0 | 42.7 | |||||||||||||||||||
£ 24.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish S/S, Thermo Pin d1 M16 d2 7.5 d3 - l1 32 s1 5.0 Spring load F1
≈
N 72.0 Spring load F2
≈
N 164 t1 2.5 w1 3.2 A/F 5.0 Weight
g 42.7 | ||||||||||||||||||||||||||||||||
32200.W0803 | Head ø2,5 | Screwdriver | M 3 | - | - | - | - | - | - | - | - | - | 13.00 | |||||||||||||||||||
£ 31.65 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Head ø2,5 Finish Screwdriver d1 M 3 d2 - d3 - l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 13.00 | ||||||||||||||||||||||||||||||||
32200.W0804 | Head ø4,0 | Screwdriver | M 4 | - | - | - | - | - | - | - | - | - | 29.00 | |||||||||||||||||||
£ 25.67 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Head ø4,0 Finish Screwdriver d1 M 4 d2 - d3 - l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 29.00 | ||||||||||||||||||||||||||||||||
32200.W0806 | Head ø5,5 | Screwdriver | M 6 | - | - | - | - | - | - | - | - | - | 65.00 | |||||||||||||||||||
£ 27.17 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Head ø5,5 Finish Screwdriver d1 M 6 d2 - d3 - l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 65.00 | ||||||||||||||||||||||||||||||||
32200.W0810 | Head ø8,0 | Screwdriver | M10 | - | - | - | - | - | - | - | - | - | 124.00 | |||||||||||||||||||
£ 38.42 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Head ø8,0 Finish Screwdriver d1 M10 d2 - d3 - l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 124.00 | ||||||||||||||||||||||||||||||||
32200.W0816 | Head ø14,0 | Screwdriver | M16 | - | - | - | - | - | - | - | - | - | 173.00 | |||||||||||||||||||
£ 66.16 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Head ø14,0 Finish Screwdriver d1 M16 d2 - d3 - l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 173.00 | ||||||||||||||||||||||||||||||||
32200.W0820 | Head ø18,0 | Screwdriver | M20 | - | - | - | - | - | - | - | - | - | 226.00 | |||||||||||||||||||
£ 77.44 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Head ø18,0 Finish Screwdriver d1 M20 d2 - d3 - l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 226.00 | ||||||||||||||||||||||||||||||||
32200.W0824 | Head ø19,9 | Screwdriver | M24 | - | - | - | - | - | - | - | - | - | 258.00 | |||||||||||||||||||
£ 98.20 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Head ø19,9 Finish Screwdriver d1 M24 d2 - d3 - l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 258.00 | ||||||||||||||||||||||||||||||||
32200.W0903 | - | Assembly tool | M 3 | 50 | 2.35 | - | - | - | - | - | - | - | 17 | |||||||||||||||||||
£ 31.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M 3 d2 50 d3 2.35 l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 17 | ||||||||||||||||||||||||||||||||
32200.W0904 | - | Assembly tool | M 4 | 50 | 3.00 | - | - | - | - | - | - | - | 18 | |||||||||||||||||||
£ 33.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M 4 d2 50 d3 3.00 l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 18 | ||||||||||||||||||||||||||||||||
32200.W0905 | - | Assembly tool | M 5 | 50 | 4.00 | - | - | - | - | - | - | - | 21 | |||||||||||||||||||
£ 31.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M 5 d2 50 d3 4.00 l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 21 | ||||||||||||||||||||||||||||||||
32200.W0906 | - | Assembly tool | M 6 | 60 | 4.70 | - | - | - | - | - | - | - | 30 | |||||||||||||||||||
£ 32.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M 6 d2 60 d3 4.70 l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 30 | ||||||||||||||||||||||||||||||||
32200.W0908 | - | Assembly tool | M 8 | 60 | 6.45 | - | - | - | - | - | - | - | 39 | |||||||||||||||||||
£ 34.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M 8 d2 60 d3 6.45 l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 39 | ||||||||||||||||||||||||||||||||
32200.W0910 | - | Assembly tool | M10 | 80 | 8.00 | - | - | - | - | - | - | - | 66 | |||||||||||||||||||
£ 35.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M10 d2 80 d3 8.00 l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 66 | ||||||||||||||||||||||||||||||||
32200.W0912 | - | Assembly tool | M12 | 80 | 9.80 | - | - | - | - | - | - | - | 72 | |||||||||||||||||||
£ 48.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M12 d2 80 d3 9.80 l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 72 | ||||||||||||||||||||||||||||||||
32200.W0916 | - | Assembly tool | M16 | 100 | 13.50 | - | - | - | - | - | - | - | 144 | |||||||||||||||||||
£ 49.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M16 d2 100 d3 13.50 l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 144 | ||||||||||||||||||||||||||||||||
32200.W0920 | - | Assembly tool | M20 | 100 | 17.00 | - | - | - | - | - | - | - | 162 | |||||||||||||||||||
£ 51.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M20 d2 100 d3 17.00 l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 162 | ||||||||||||||||||||||||||||||||
32200.W0838 | - | Assembly tool | M24 | 100 | 19.90 | - | - | - | - | - | - | - | 258 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M24 d2 100 d3 19.90 l1 - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t1 - w1 - A/F - Weight
g 258 |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: free cutting steel, hardened, blackened, or thermoplastic POM, white.
Spring: stainless steel.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), or thermoplastic POM, white.
Spring: stainless steel.
These spring plungers may be used for location, for applying pressure or lifting off.
Temperature range: all steel or stainless, up to 250ºC.
Steel or stainless with thermoplastic pin, -30ºC to +50ºC.
Spring load * = statistical average value.
Spring load identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
These spring plungers can be assembled by use of a hexagon key at the rear, or from the front with special slotted screwdrivers, see 32200.W0803 to .W0824.
Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.