Price & Availability | Article | Spring load | Finish | d1 | d2 | d3 | l | l1 | n | s | s1 | Spring load F1 ≈ N | Spring load F2 ≈ N | t | t1 | w1 | A/F | Weight g | ||||||||||||||||||
32220.W0048 | Normal | All Steel | M 8 | 3.8 | - | 26 | - | 1.5 | 3.0 | - | 9 | 24 | 1.4 | - | - | 2.5 | 6.9 | |||||||||||||||||||
£ 9.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M 8 d2 3.8 d3 - l 26 l1 - n 1.5 s 3.0 s1 - Spring load F1
≈
N 9 Spring load F2
≈
N 24 t 1.4 t1 - w1 - A/F 2.5 Weight
g 6.9 | ||||||||||||||||||||||||||||||||||||
32220.W0050 | Normal | All Steel | M10 | 4.0 | - | 28 | - | 1.5 | 3.5 | - | 15 | 30 | 1.4 | - | - | 3.0 | 11.0 | |||||||||||||||||||
£ 11.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M10 d2 4.0 d3 - l 28 l1 - n 1.5 s 3.5 s1 - Spring load F1
≈
N 15 Spring load F2
≈
N 30 t 1.4 t1 - w1 - A/F 3.0 Weight
g 11.0 | ||||||||||||||||||||||||||||||||||||
32220.W0052 | Normal | All Steel | M12 | 6.0 | - | 35 | - | 2.7 | 4.0 | - | 24 | 50 | 2.0 | - | - | 4.0 | 20.0 | |||||||||||||||||||
£ 14.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M12 d2 6.0 d3 - l 35 l1 - n 2.7 s 4.0 s1 - Spring load F1
≈
N 24 Spring load F2
≈
N 50 t 2.0 t1 - w1 - A/F 4.0 Weight
g 20.0 | ||||||||||||||||||||||||||||||||||||
32220.W0056 | Normal | All Steel | M16 | 7.5 | - | 40 | - | 3.2 | 5.0 | - | 36 | 58 | 2.5 | - | - | 5.0 | 43.0 | |||||||||||||||||||
£ 22.79 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Steel d1 M16 d2 7.5 d3 - l 40 l1 - n 3.2 s 5.0 s1 - Spring load F1
≈
N 36 Spring load F2
≈
N 58 t 2.5 t1 - w1 - A/F 5.0 Weight
g 43.0 | ||||||||||||||||||||||||||||||||||||
32200.W0903 | - | Assembly tool | M 3 | 50 | 2.35 | - | - | - | - | - | - | - | - | - | - | - | 17 | |||||||||||||||||||
£ 31.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M 3 d2 50 d3 2.35 l - l1 - n - s - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t - t1 - w1 - A/F - Weight
g 17 | ||||||||||||||||||||||||||||||||||||
32200.W0904 | - | Assembly tool | M 4 | 50 | 3.00 | - | - | - | - | - | - | - | - | - | - | - | 18 | |||||||||||||||||||
£ 33.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M 4 d2 50 d3 3.00 l - l1 - n - s - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t - t1 - w1 - A/F - Weight
g 18 | ||||||||||||||||||||||||||||||||||||
32200.W0905 | - | Assembly tool | M 5 | 50 | 4.00 | - | - | - | - | - | - | - | - | - | - | - | 21 | |||||||||||||||||||
£ 31.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M 5 d2 50 d3 4.00 l - l1 - n - s - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t - t1 - w1 - A/F - Weight
g 21 | ||||||||||||||||||||||||||||||||||||
32200.W0906 | - | Assembly tool | M 6 | 60 | 4.70 | - | - | - | - | - | - | - | - | - | - | - | 30 | |||||||||||||||||||
£ 32.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M 6 d2 60 d3 4.70 l - l1 - n - s - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t - t1 - w1 - A/F - Weight
g 30 | ||||||||||||||||||||||||||||||||||||
32200.W0908 | - | Assembly tool | M 8 | 60 | 6.45 | - | - | - | - | - | - | - | - | - | - | - | 39 | |||||||||||||||||||
£ 34.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M 8 d2 60 d3 6.45 l - l1 - n - s - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t - t1 - w1 - A/F - Weight
g 39 | ||||||||||||||||||||||||||||||||||||
32200.W0910 | - | Assembly tool | M10 | 80 | 8.00 | - | - | - | - | - | - | - | - | - | - | - | 66 | |||||||||||||||||||
£ 35.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M10 d2 80 d3 8.00 l - l1 - n - s - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t - t1 - w1 - A/F - Weight
g 66 | ||||||||||||||||||||||||||||||||||||
32200.W0912 | - | Assembly tool | M12 | 80 | 9.80 | - | - | - | - | - | - | - | - | - | - | - | 72 | |||||||||||||||||||
£ 48.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M12 d2 80 d3 9.80 l - l1 - n - s - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t - t1 - w1 - A/F - Weight
g 72 | ||||||||||||||||||||||||||||||||||||
32200.W0916 | - | Assembly tool | M16 | 100 | 13.50 | - | - | - | - | - | - | - | - | - | - | - | 144 | |||||||||||||||||||
£ 49.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M16 d2 100 d3 13.50 l - l1 - n - s - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t - t1 - w1 - A/F - Weight
g 144 | ||||||||||||||||||||||||||||||||||||
32200.W0920 | - | Assembly tool | M20 | 100 | 17.00 | - | - | - | - | - | - | - | - | - | - | - | 162 | |||||||||||||||||||
£ 51.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M20 d2 100 d3 17.00 l - l1 - n - s - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t - t1 - w1 - A/F - Weight
g 162 | ||||||||||||||||||||||||||||||||||||
32200.W0838 | - | Assembly tool | M24 | 100 | 19.90 | - | - | - | - | - | - | - | - | - | - | - | 258 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load - Finish Assembly tool d1 M24 d2 100 d3 19.90 l - l1 - n - s - s1 - Spring load F1
≈
N - Spring load F2
≈
N - t - t1 - w1 - A/F - Weight
g 258 | ||||||||||||||||||||||||||||||||||||
32220.W0148 | Increased | All Steel | M 8 | 3.8 | - | 26 | - | 1.5 | 3.0 | - | 17 | 39 | 1.4 | - | - | 2.5 | 6.6 | |||||||||||||||||||
£ 10.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish All Steel d1 M 8 d2 3.8 d3 - l 26 l1 - n 1.5 s 3.0 s1 - Spring load F1
≈
N 17 Spring load F2
≈
N 39 t 1.4 t1 - w1 - A/F 2.5 Weight
g 6.6 | ||||||||||||||||||||||||||||||||||||
32220.W0150 | Increased | All Steel | M10 | 4.0 | - | 28 | - | 1.5 | 3.5 | - | 22 | 43 | 1.4 | - | - | 3.0 | 12.0 | |||||||||||||||||||
£ 12.49 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish All Steel d1 M10 d2 4.0 d3 - l 28 l1 - n 1.5 s 3.5 s1 - Spring load F1
≈
N 22 Spring load F2
≈
N 43 t 1.4 t1 - w1 - A/F 3.0 Weight
g 12.0 | ||||||||||||||||||||||||||||||||||||
32220.W0152 | Increased | All Steel | M12 | 6.0 | - | 35 | - | 2.7 | 4.0 | - | 40 | 80 | 2.0 | - | - | 4.0 | 20.0 | |||||||||||||||||||
£ 16.12 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish All Steel d1 M12 d2 6.0 d3 - l 35 l1 - n 2.7 s 4.0 s1 - Spring load F1
≈
N 40 Spring load F2
≈
N 80 t 2.0 t1 - w1 - A/F 4.0 Weight
g 20.0 | ||||||||||||||||||||||||||||||||||||
32220.W0156 | Increased | All Steel | M16 | 7.5 | - | 40 | - | 3.2 | 5.0 | - | 44 | 113 | 2.5 | - | - | 5.0 | 45.0 | |||||||||||||||||||
£ 24.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased Finish All Steel d1 M16 d2 7.5 d3 - l 40 l1 - n 3.2 s 5.0 s1 - Spring load F1
≈
N 44 Spring load F2
≈
N 113 t 2.5 t1 - w1 - A/F 5.0 Weight
g 45.0 | ||||||||||||||||||||||||||||||||||||
32220.W0448 | Normal | All Stainless | M 8 | 3.8 | - | 26 | - | 1.5 | 3.0 | - | 9 | 24 | 1.4 | - | - | 2.5 | 7.2 | |||||||||||||||||||
£ 15.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Stainless d1 M 8 d2 3.8 d3 - l 26 l1 - n 1.5 s 3.0 s1 - Spring load F1
≈
N 9 Spring load F2
≈
N 24 t 1.4 t1 - w1 - A/F 2.5 Weight
g 7.2 | ||||||||||||||||||||||||||||||||||||
32220.W0450 | Normal | All Stainless | M10 | 4.0 | - | 28 | - | 1.5 | 3.5 | - | 15 | 30 | 1.4 | - | - | 3.0 | 12.0 | |||||||||||||||||||
£ 16.01 per unit (click for quantity discounts) Ready to despatch 59 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Stainless d1 M10 d2 4.0 d3 - l 28 l1 - n 1.5 s 3.5 s1 - Spring load F1
≈
N 15 Spring load F2
≈
N 30 t 1.4 t1 - w1 - A/F 3.0 Weight
g 12.0 | ||||||||||||||||||||||||||||||||||||
32220.W0452 | Normal | All Stainless | M12 | 6.0 | - | 35 | - | 2.7 | 4.0 | - | 24 | 50 | 2.0 | - | - | 4.0 | 20.0 | |||||||||||||||||||
£ 21.42 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Stainless d1 M12 d2 6.0 d3 - l 35 l1 - n 2.7 s 4.0 s1 - Spring load F1
≈
N 24 Spring load F2
≈
N 50 t 2.0 t1 - w1 - A/F 4.0 Weight
g 20.0 | ||||||||||||||||||||||||||||||||||||
32220.W0456 | Normal | All Stainless | M16 | 7.5 | - | 40 | - | 3.2 | 5.0 | - | 36 | 58 | 2.5 | - | - | 5.0 | 44.0 | |||||||||||||||||||
£ 35.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal Finish All Stainless d1 M16 d2 7.5 d3 - l 40 l1 - n 3.2 s 5.0 s1 - Spring load F1
≈
N 36 Spring load F2
≈
N 58 t 2.5 t1 - w1 - A/F 5.0 Weight
g 44.0 |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: free cutting steel, blackened.
Spring: stainless steel. Seal NBR plastic.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Spring: stainless steel.
Seal: NBR plastic.
These spring plungers may be used for location, for applying pressure or lifting off. Incorporation of a seal into the design prevents liquid penetrating into the spring plunger. Temperature range -30°C to +80°C. Spring load * = statistical average value.
Spring load identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
Please note these items vary in dimension l, spring load and temperature range in comparison to no-sealed item 32200. Spring plungers can be assembled by use of a hexagon key at the rear, or from the front with special slotted screwdrivers, see 32200.W0808 to .W0816.
Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.