Spring Plungers
round pin & hex. socket
| Price & Availability | Article | Thread size | d1 | d2 | l1 | Weight g | ||||||||||||||||||
| 32420.W0830 | M 10 | 80 | 7.8 | 70 | 87 | |||||||||||||||||||
£ 47.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread size M 10 d1 80 d2 7.8 l1 70 Weight
g 87 | ||||||||||||||||||||||||
| 32420.W0832 | M 12 | 80 | 9.5 | 75 | 88 | |||||||||||||||||||
£ 37.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread size M 12 d1 80 d2 9.5 l1 75 Weight
g 88 | ||||||||||||||||||||||||
| 32420.W0834 | M 16 | 80 | 13.4 | 95 | 110 | |||||||||||||||||||
£ 52.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread size M 16 d1 80 d2 13.4 l1 95 Weight
g 110 | ||||||||||||||||||||||||
| 32420.W0836 | M 22 | 100 | 19 | 100 | 245 | |||||||||||||||||||
£ 66.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread size M 22 d1 100 d2 19 l1 100 Weight
g 245 | ||||||||||||||||||||||||
| 32420.W0838 | M 24 | 100 | 19.9 | 100 | 258 | |||||||||||||||||||
£ 63.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread size M 24 d1 100 d2 19.9 l1 100 Weight
g 258 | ||||||||||||||||||||||||
Installation tool for 32420 spring plunger.