| Price & Availability | Article | d1 | A/F | d2 ±0.05 | h1 max. | Material | ||||||
| 36636.W0022-VI | M 2 | 4 | 2.35 | 1.6 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 A/F 4 d2
±0.05 2.35 h1
max. 1.6 Material A2 s/s | ||||||||||||
| 36636.W0252-VI | M2,5 | 5 | 2.75 | 2.0 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 A/F 5 d2
±0.05 2.75 h1
max. 2.0 Material A2 s/s | ||||||||||||
| 36636.W0042-VI | M 4 | 7 | 4.5 | 3.2 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 A/F 7 d2
±0.05 4.5 h1
max. 3.2 Material A2 s/s | ||||||||||||
| 36636.W0052-VI | M 5 | 8 | 5.6 | 4.7 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 A/F 8 d2
±0.05 5.6 h1
max. 4.7 Material A2 s/s | ||||||||||||
| 36636.W0062-VI | M 6 | 10 | 6.8 | 5.2 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 A/F 10 d2
±0.05 6.8 h1
max. 5.2 Material A2 s/s | ||||||||||||
| 36636.W0082-VI | M 8 | 13 | 8.5 | 6.8 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 A/F 13 d2
±0.05 8.5 h1
max. 6.8 Material A2 s/s | ||||||||||||
| 36636.W0102-VI | M10 | 16 | 10.6 | 8.4 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 A/F 16 d2
±0.05 10.6 h1
max. 8.4 Material A2 s/s | ||||||||||||
| 36636.W0142-VI | M14 | 21 | 15.1 | 12.8 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 A/F 21 d2
±0.05 15.1 h1
max. 12.8 Material A2 s/s | ||||||||||||
| 36636.W0162-VI | M16 | 24 | 17.5 | 14.8 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 A/F 24 d2
±0.05 17.5 h1
max. 14.8 Material A2 s/s | ||||||||||||
| 36636.W0024-VI | M 2 | 4 | 2.35 | 1.6 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 A/F 4 d2
±0.05 2.35 h1
max. 1.6 Material A4 s/s | ||||||||||||
| 36636.W0254-VI | M2,5 | 5 | 2.75 | 2.0 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 A/F 5 d2
±0.05 2.75 h1
max. 2.0 Material A4 s/s | ||||||||||||
| 36636.W0034-VI | M 3 | 5.5 | 3.6 | 2.4 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 A/F 5.5 d2
±0.05 3.6 h1
max. 2.4 Material A4 s/s | ||||||||||||
| 36636.W0044-VI | M 4 | 7 | 4.5 | 3.2 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 A/F 7 d2
±0.05 4.5 h1
max. 3.2 Material A4 s/s | ||||||||||||
| 36636.W0124-VI | M12 | 18 | 12.85 | 10.8 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 A/F 18 d2
±0.05 12.85 h1
max. 10.8 Material A4 s/s | ||||||||||||
| 36636.W0144-VI | M14 | 21 | 15.1 | 12.8 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M14 A/F 21 d2
±0.05 15.1 h1
max. 12.8 Material A4 s/s | ||||||||||||
| 36636.W0164-VI | M16 | 24 | 17.5 | 14.8 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 A/F 24 d2
±0.05 17.5 h1
max. 14.8 Material A4 s/s | ||||||||||||
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages,
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Seals substances in and contaminants out, re-useable.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.