Price & Availability | Article | For thread | d1 | d2 | h1 | h2 | Recommended tightening torque Nm | Rated pressure (liquids) max. Bar | Rated pressure (gases) max. Bar | Weight g | |||||||||||||||
36637.W0030 | M 3 | 3.0 | 8 | 3.1 | 2.5 | 0,3-0,6 | 7 | 7 | 0.4 | ||||||||||||||||
£ 0.75 per unit (click for quantity discounts) Ready to despatch 594 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 3 d1 3.0 d2 8 h1 3.1 h2 2.5 Recommended tightening torque
Nm 0,3-0,6 Rated pressure (liquids)
max.
Bar 7 Rated pressure (gases)
max.
Bar 7 Weight
g 0.4 | |||||||||||||||||||||||||
36637.W0040 | M 4 | 4.1 | 10 | 3.5 | 3.0 | 0,8-1,5 | 7 | 7 | 0.6 | ||||||||||||||||
£ 0.75 per unit (click for quantity discounts) Ready to despatch 153 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 4 d1 4.1 d2 10 h1 3.5 h2 3.0 Recommended tightening torque
Nm 0,8-1,5 Rated pressure (liquids)
max.
Bar 7 Rated pressure (gases)
max.
Bar 7 Weight
g 0.6 | |||||||||||||||||||||||||
36637.W0050 | M 5 | 5.1 | 12 | 3.5 | 3.0 | 1,5-3,0 | 7 | 7 | 1.0 | ||||||||||||||||
£ 0.78 per unit (click for quantity discounts) Ready to despatch 750 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 5 d1 5.1 d2 12 h1 3.5 h2 3.0 Recommended tightening torque
Nm 1,5-3,0 Rated pressure (liquids)
max.
Bar 7 Rated pressure (gases)
max.
Bar 7 Weight
g 1.0 | |||||||||||||||||||||||||
36637.W0060 | M 6 | 6.1 | 14 | 3.5 | 3.0 | 2,5-5,0 | 7 | 7 | 1.0 | ||||||||||||||||
£ 0.81 per unit (click for quantity discounts) Ready to despatch 166 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 6 d1 6.1 d2 14 h1 3.5 h2 3.0 Recommended tightening torque
Nm 2,5-5,0 Rated pressure (liquids)
max.
Bar 7 Rated pressure (gases)
max.
Bar 7 Weight
g 1.0 | |||||||||||||||||||||||||
36637.W0080 | M 8 | 8.1 | 18 | 4.0 | 3.0 | 6,2-12 | 7 | 7 | 2.0 | ||||||||||||||||
£ 0.90 per unit (click for quantity discounts) Ready to despatch 180 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 8 d1 8.1 d2 18 h1 4.0 h2 3.0 Recommended tightening torque
Nm 6,2-12 Rated pressure (liquids)
max.
Bar 7 Rated pressure (gases)
max.
Bar 7 Weight
g 2.0 | |||||||||||||||||||||||||
36637.W0100 | M10 | 10.1 | 23 | 4.0 | 3.0 | 24-12 | 7 | 7 | 3.0 | ||||||||||||||||
£ 0.89 per unit (click for quantity discounts) Ready to despatch 765 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M10 d1 10.1 d2 23 h1 4.0 h2 3.0 Recommended tightening torque
Nm 24-12 Rated pressure (liquids)
max.
Bar 7 Rated pressure (gases)
max.
Bar 7 Weight
g 3.0 | |||||||||||||||||||||||||
36637.W0120 | M12 | 12.1 | 25 | 4.0 | 3.0 | 21-42 | 7 | 7 | 4.0 | ||||||||||||||||
£ 0.94 per unit (click for quantity discounts) Ready to despatch 165 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M12 d1 12.1 d2 25 h1 4.0 h2 3.0 Recommended tightening torque
Nm 21-42 Rated pressure (liquids)
max.
Bar 7 Rated pressure (gases)
max.
Bar 7 Weight
g 4.0 | |||||||||||||||||||||||||
36637.W0160 | M16 | 16.1 | 30 | 4.5 | 3.0 | 53-106 | 7 | 7 | 6.0 | ||||||||||||||||
£ 1.58 per unit (click for quantity discounts) Ready to despatch 250 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M16 d1 16.1 d2 30 h1 4.5 h2 3.0 Recommended tightening torque
Nm 53-106 Rated pressure (liquids)
max.
Bar 7 Rated pressure (gases)
max.
Bar 7 Weight
g 6.0 | |||||||||||||||||||||||||
36637.W0200 | M20 | 20.1 | 37 | 4.5 | 3.0 | 103 min. | 7 | 7 | 9.0 | ||||||||||||||||
£ 2.23 per unit (click for quantity discounts) Ready to despatch 77 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M20 d1 20.1 d2 37 h1 4.5 h2 3.0 Recommended tightening torque
Nm 103 min. Rated pressure (liquids)
max.
Bar 7 Rated pressure (gases)
max.
Bar 7 Weight
g 9.0 |
Stainless steel (AISI 304, 1.4301), with thermoplastic elastomer (TPE) insert.
Seals substances in and contaminants out. For watertight applications, the seal is best placed against a smooth material, ensuring a tight seal is created.
We recommend installing a flat washer above the sealing washer to ensure that uniform pressure is applied to the elastomer inside the washer. We recommend that you test the sealing washer in your application to determine the optimum tightening torque. For use at -30 °C to 90 °C.