Toggle Clamps
horizontal base
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 | h5 min. | h5 max. | l1 | l2 | ||||||||||||||||||
41000.W0300 | 0 | 0.3 | 0.4 | M 4x25 | 23.0 | 34 | 14.5 | 7.5 | -5.0 | 0.6 | 79 | 28 | |||||||||||||||||||
£ 51.40 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 F1
kN 0.3 F2
kN 0.4 Clamping screw M 4x25 h1 23.0 h2 34 h3 14.5 h4 7.5 h5
min. -5.0 h5
max. 0.6 l1 79 l2 28 |
Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | w6 | α | ||||||||||||||||||
41000.W0300 | 35 | 9.0 | 5 | 25.5 | 11,5-15,5 | - | 6.3 | 25.0 | 4 | 16.0 | - | 4.6 | - | 90° | |||||||||||||||||||
£ 51.40 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 35 l3 9.0 l4 5 l5 25.5 l6 11,5-15,5 l7 - l8 6.3 w1 25.0 w2 4 w3 16.0 w4 - w5 4.6 w6 - α 90° |
Body: stainless steel (AISI 304, 1.4301), polished.
Rivets: stainless steel running in hardened bushes (sizes 2-5). Pre-lubricated bearings.
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Suitable for the food industry.
Temperature range -10°C to +80°C.