Toggle Clamps
horizontal base
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 | h5 min. | h5 max. | l1 | ||||||||||||||||||
41001.W0301 | 1 | 1.1 | 1.7 | M 5x35 | 37 | 52 | 19.6 | 12 | 1 | 10.2 | 125 | |||||||||||||||||||
£ 76.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 1 F1
kN 1.1 F2
kN 1.7 Clamping screw M 5x35 h1 37 h2 52 h3 19.6 h4 12 h5
min. 1 h5
max. 10.2 l1 125 | ||||||||||||||||||||||||||||||
41001.W0302 | 2 | 1.6 | 3.0 | M 6x50 | 51 | 110 | 28.0 | 16 | -1 | 12.0 | 224 | |||||||||||||||||||
£ 105.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 2 F1
kN 1.6 F2
kN 3.0 Clamping screw M 6x50 h1 51 h2 110 h3 28.0 h4 16 h5
min. -1 h5
max. 12.0 l1 224 | ||||||||||||||||||||||||||||||
41001.W0303 | 3 | 2.5 | 4.0 | M 8x58 | 61 | 112 | 35.0 | 18 | 1 | 13.0 | 243 | |||||||||||||||||||
£ 127.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 3 F1
kN 2.5 F2
kN 4.0 Clamping screw M 8x58 h1 61 h2 112 h3 35.0 h4 18 h5
min. 1 h5
max. 13.0 l1 243 | ||||||||||||||||||||||||||||||
41001.W0304 | 4 | 3.5 | 8.0 | M10x76 | 77 | 135 | 41.0 | 24 | -2 | 17.5 | 329 | |||||||||||||||||||
£ 157.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 4 F1
kN 3.5 F2
kN 8.0 Clamping screw M10x76 h1 77 h2 135 h3 41.0 h4 24 h5
min. -2 h5
max. 17.5 l1 329 |
Price & Availability | Article | Weight g | l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | w4 | α | ||||||||||||||||||
41001.W0301 | 150 | 44 | 20.5 | 15.0 | 40 | 13.5 | 6.0 | 27.2 | 14,7 - 19,5 | 5 | 4.3 | 80° | |||||||||||||||||||
£ 76.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 150 l2 44 l3 20.5 l4 15.0 l5 40 l6 13.5 l7 6.0 w1 27.2 w2 14,7 - 19,5 w3 5 w4 4.3 α 80° | |||||||||||||||||||||||||||||||
41001.W0302 | 450 | 71 | 39.0 | 14.0 | 52 | 26.0 | 7.0 | 46.0 | 23,5 - 34,0 | 8 | 6.5 | 90° | |||||||||||||||||||
£ 105.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 450 l2 71 l3 39.0 l4 14.0 l5 52 l6 26.0 l7 7.0 w1 46.0 w2 23,5 - 34,0 w3 8 w4 6.5 α 90° | |||||||||||||||||||||||||||||||
41001.W0303 | 600 | 74 | 41.5 | 20.6 | 56 | 26.2 | 6.5 | 49.2 | 27,5 - 38,0 | 8 | 6.5 | 90° | |||||||||||||||||||
£ 127.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 600 l2 74 l3 41.5 l4 20.6 l5 56 l6 26.2 l7 6.5 w1 49.2 w2 27,5 - 38,0 w3 8 w4 6.5 α 90° | |||||||||||||||||||||||||||||||
41001.W0304 | 1250 | 120 | 69.0 | 23.0 | 76 | 41.5 | 10.5 | 60.0 | 34,5 - 45,0 | 10 | 8.6 | 90° | |||||||||||||||||||
£ 157.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1250 l2 120 l3 69.0 l4 23.0 l5 76 l6 41.5 l7 10.5 w1 60.0 w2 34,5 - 45,0 w3 10 w4 8.6 α 90° |
Body: stainless steel, polished.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Suitable for use in the food industry.
Temperature range -10°C to +80°C.
With increased retaining forces.