Toggle Clamps
horizontal base
Units | Price/unit after discount | Applied Discount |
1-9 | £ 157.05 | 0% |
10-14 | £ 141.35 | 10% |
15-24 | £ 133.49 | 15% |
25-49 | £ 125.64 | 20% |
50+ | £ 109.94 | 30% |
Body: stainless steel, polished.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Suitable for use in the food industry.
Temperature range -10°C to +80°C.
With increased retaining forces.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com