Base Plate
rectangle
Price & Availability | Article | l1 x w1 | w2 ±0.2 | l2 ±0.2 | l3 | l4 | l5 ±0,013 | d1 | Number of T-slots | Weight kg | ||||||
19580.W0300 | 420x230 | 100 | 150 | 70 | 240 | 150 | 12 | 3x6 | 38 | |||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 x w1 420x230 w2
±0.2 100 l2
±0.2 150 l3 70 l4 240 l5
±0,013 150 d1 12 Number of T-slots 3x6 Weight
kg 38 | ||||||||||||||||
19580.W0400 | 490x300 | 100 | 200 | 70 | 310 | 200 | 12 | 4x7 | 57 | |||||||
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 x w1 490x300 w2
±0.2 100 l2
±0.2 200 l3 70 l4 310 l5
±0,013 200 d1 12 Number of T-slots 4x7 Weight
kg 57 | ||||||||||||||||
19580.W0500 | 630x370 | 100 | 200 | 70 | 350 | 200 | 12 | 5x9 | 92 | |||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 x w1 630x370 w2
±0.2 100 l2
±0.2 200 l3 70 l4 350 l5
±0,013 200 d1 12 Number of T-slots 5x9 Weight
kg 92 |
High tensile tool steel.