Base Plate
rectangle
Price & Availability | Article | w1 x l1 | w2 ±0.2 | w3 ±0.02 | l2 ±0.2 | l3 ±0.02 | l4 | l5 | l6 | h1 ±0.013 | d1 | d2 | Number of T-slots | Weight kg | ||||||
19584.W0300 | 400x500 | 100 | 60 | 200 | 40 | 50 | 70 | 310 | 150 | 12 | 20 | 5x7 | 77 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 x l1 400x500 w2
±0.2 100 w3
±0.02 60 l2
±0.2 200 l3
±0.02 40 l4 50 l5 70 l6 310 h1
±0.013 150 d1 12 d2 20 Number of T-slots 5x7 Weight
kg 77 | ||||||||||||||||||||
19584.W0500 | 500x630 | 200 | 40 | 200 | 35 | 60 | 70 | 340 | 200 | 12 | 20 | 7x9 | 120 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 x l1 500x630 w2
±0.2 200 w3
±0.02 40 l2
±0.2 200 l3
±0.02 35 l4 60 l5 70 l6 340 h1
±0.013 200 d1 12 d2 20 Number of T-slots 7x9 Weight
kg 120 |
High tensile tool steel.