Base Plate
rectangle
Price & Availability | Article | w1 x l1 | w2 ±0.2 | w3 | l2 ±0.2 | l3 | l4 | l5 | h1 ±0.013 | d1 | d2 tol. h6 | Number of T-slots | Weight kg | ||||||
19582.W0700 | 400x400 | 100 | 60 | 100 | 50 | 65 | 175 | 150 | 12 | 20 | 5x5 | 61 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 x l1 400x400 w2
±0.2 100 w3 60 l2
±0.2 100 l3 50 l4 65 l5 175 h1
±0.013 150 d1 12 d2
tol. h6 20 Number of T-slots 5x5 Weight
kg 61 | |||||||||||||||||||
19582.W0800 | 500x500 | 200 | 40 | 200 | 60 | 70 | 310 | 200 | 12 | 20 | 7x7 | 95 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 x l1 500x500 w2
±0.2 200 w3 40 l2
±0.2 200 l3 60 l4 70 l5 310 h1
±0.013 200 d1 12 d2
tol. h6 20 Number of T-slots 7x7 Weight
kg 95 | |||||||||||||||||||
19582.W0900 | 630x630 | 200 | 35 | 200 | 70 | 70 | 340 | 200 | 16 | 25 | 9x9 | 152 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 x l1 630x630 w2
±0.2 200 w3 35 l2
±0.2 200 l3 70 l4 70 l5 340 h1
±0.013 200 d1 16 d2
tol. h6 25 Number of T-slots 9x9 Weight
kg 152 |
High tensile tool steel.