Price & Availability | Article | Vice size | Set contents | Clamp pressure max. lb | Jaw capacity | Recommended foot lb | h1 | w1 ±0.001 | w2 | ||||||
19768.W0010 | 4" | Vice - 1 x 19768.W0010. No jaws. | 6000 | - | 45-50 | 13.9 | 7 | 4 | |||||||
£ 10,854.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Set contents Vice - 1 x 19768.W0010. No jaws. Clamp pressure
max.
lb 6000 Jaw capacity - Recommended foot
lb 45-50 h1 13.9 w1
±0.001 7 w2 4 | |||||||||||||||
19768.W0020 | 4" | Vice - 1 x 19768.W0010, Machinable jaws - 4 x 19790.W0401. | 6000 | 2,700 to 12,150 | 45-50 | 13.9 | 7 | 4 | |||||||
£ 11,991.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Set contents Vice - 1 x 19768.W0010,
Machinable jaws - 4 x 19790.W0401. Clamp pressure
max.
lb 6000 Jaw capacity 2,700 to 12,150 Recommended foot
lb 45-50 h1 13.9 w1
±0.001 7 w2 4 | |||||||||||||||
19768.W0030 | 4" | Vice - 1 x 19768.W0010, Carrier jaws - 4 x 19796.W0403, Hard jaws - 4 x 19792.W0401. | 6000 | 1,575 to 13,150 | 45-50 | 13.9 | 7 | 4 | |||||||
£ 13,203.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Set contents Vice - 1 x 19768.W0010,
Carrier jaws - 4 x 19796.W0403,
Hard jaws - 4 x 19792.W0401. Clamp pressure
max.
lb 6000 Jaw capacity 1,575 to 13,150 Recommended foot
lb 45-50 h1 13.9 w1
±0.001 7 w2 4 |
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Machinable jaws: aluminium.
Carrier jaws: aluminium.
Hard jaws: steel.
Jaw capacity dependent upon selection of either machinable or hard jaws, see technical pages.
Designed for machining centres with small working envelopes. Through mounting holes are included to mount directly to a pallet without the need for a base plate.
Supplied with actuation handle, hex key and wrench and mounting kit.
Adaptor plate 19770 can be used to attach this compact vice column to a pallet or indexer.
All dimensions are in inches.