Machinable Vice Jaws
for ReLock vices
Price & Availability | Article | For vice size | Contents | Type | l1 | l2 | w1 | w2 | w3 | w4 | h1 | h2 | d1 | ||||||
19792.W0040 | 4" | 1 x Outer | Std. | 4.250 | 2.250 | 3.94 | 2.060 | 2.500 | 0.687 | 1.50 | 1.06 | 3/8-16x0,63 | |||||||
£ 154.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 4" Contents 1 x Outer Type Std. l1 4.250 l2 2.250 w1 3.94 w2 2.060 w3 2.500 w4 0.687 h1 1.50 h2 1.06 d1 3/8-16x0,63 | |||||||||||||||||||
19792.W0041 | 4" | 1 x Outer | Tall | 4.250 | 2.250 | 3.94 | 2.060 | 2.500 | 0.687 | 2.75 | 1.06 | 3/8-16x0,63 | |||||||
£ 236.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 4" Contents 1 x Outer Type Tall l1 4.250 l2 2.250 w1 3.94 w2 2.060 w3 2.500 w4 0.687 h1 2.75 h2 1.06 d1 3/8-16x0,63 | |||||||||||||||||||
19792.W0060 | 6" | 1 x Outer | Std. | 5.812 | 3.063 | 5.94 | 2.810 | 3.875 | 0.937 | 2.00 | 1.28 | 1/2-13x0,75 | |||||||
£ 308.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 6" Contents 1 x Outer Type Std. l1 5.812 l2 3.063 w1 5.94 w2 2.810 w3 3.875 w4 0.937 h1 2.00 h2 1.28 d1 1/2-13x0,75 | |||||||||||||||||||
19792.W0061 | 6" | 1 x Outer | Tall | 5.812 | 3.063 | 5.94 | 2.810 | 3.875 | 0.937 | 3.25 | 1.28 | 1/2-13x0,75 | |||||||
£ 425.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 6" Contents 1 x Outer Type Tall l1 5.812 l2 3.063 w1 5.94 w2 2.810 w3 3.875 w4 0.937 h1 3.25 h2 1.28 d1 1/2-13x0,75 | |||||||||||||||||||
19792.W0080 | 8" | 1 x Outer | Std. | 7.500 | 3.125 | 7.94 | 2.625 | 4.750 | 1.218 | 2.00 | 1.50 | 5/8-11x1,30 | |||||||
£ 518.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 8" Contents 1 x Outer Type Std. l1 7.500 l2 3.125 w1 7.94 w2 2.625 w3 4.750 w4 1.218 h1 2.00 h2 1.50 d1 5/8-11x1,30 | |||||||||||||||||||
19792.W0081 | 8" | 1 x Outer | Tall | 7.500 | 3.125 | 7.94 | 2.625 | 4.750 | 1.218 | 3.75 | 1.50 | 5/8-11x1,30 | |||||||
£ 556.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 8" Contents 1 x Outer Type Tall l1 7.500 l2 3.125 w1 7.94 w2 2.625 w3 4.750 w4 1.218 h1 3.75 h2 1.50 d1 5/8-11x1,30 |
Aluminium. Some sizes are available in steel (1018 or 4140), please call for details.
For use with single station conversion plate no. 19759 to convert 2 station ReLock vice into a single station vice.
For jaw capacity when used with vice, see technical pages.
Only for use with our ReLock Vice system.
All dimensions are in inches.