Price & Availability | Article | Vice size | Contents | Material | l1 | l2 | w1 | w2 | w3 | h1 | h2 | d1 | ||||||
19796.W0401 | 4" | 2 x Outer, 1 x Centre | Aluminium | 3.94 | 2.500 | 3.812 | 0.687 | 1.25 | 1.12 | 1.35 | 3/8-16 | |||||||
£ 750.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Contents 2 x Outer, 1 x Centre Material Aluminium l1 3.94 l2 2.500 w1 3.812 w2 0.687 w3 1.25 h1 1.12 h2 1.35 d1 3/8-16 | ||||||||||||||||||
19796.W0403 | 4" | 2 x Outer | Aluminium | 3.94 | 2.500 | 3.812 | 0.687 | - | 1.12 | - | 3/8-16 | |||||||
£ 307.05 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Contents 2 x Outer Material Aluminium l1 3.94 l2 2.500 w1 3.812 w2 0.687 w3 - h1 1.12 h2 - d1 3/8-16 | ||||||||||||||||||
19796.W0601 | 6" | 2 x Outer, 1 x Centre | Aluminium | 5.94 | 3.875 | 4.750 | 0.937 | 1.50 | 1.52 | 1.85 | 1/2-13 | |||||||
£ 1,150.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" Contents 2 x Outer, 1 x Centre Material Aluminium l1 5.94 l2 3.875 w1 4.750 w2 0.937 w3 1.50 h1 1.52 h2 1.85 d1 1/2-13 | ||||||||||||||||||
19796.W0603 | 6" | 2 x Outer | Aluminium | 5.94 | 3.875 | 4.750 | 0.937 | - | 1.52 | - | 1/2-13 | |||||||
£ 618.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" Contents 2 x Outer Material Aluminium l1 5.94 l2 3.875 w1 4.750 w2 0.937 w3 - h1 1.52 h2 - d1 1/2-13 | ||||||||||||||||||
19796.W0801 | 8" | 2 x Outer, 1 x Centre | Aluminium | 7.94 | 4.750 | 6.125 | 1.218 | 1.98 | 2.12 | 2.3 | 5/8-11 | |||||||
£ 2,078.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 8" Contents 2 x Outer, 1 x Centre Material Aluminium l1 7.94 l2 4.750 w1 6.125 w2 1.218 w3 1.98 h1 2.12 h2 2.3 d1 5/8-11 | ||||||||||||||||||
19796.W0803 | 8" | 2 x Outer | Aluminium | 7.94 | 4.750 | 6.125 | 1.218 | - | 2.12 | - | 5/8-11 | |||||||
£ 1,116.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 8" Contents 2 x Outer Material Aluminium l1 7.94 l2 4.750 w1 6.125 w2 1.218 w3 - h1 2.12 h2 - d1 5/8-11 | ||||||||||||||||||
19796.W1401 | 4" | 2 x Outer, 1 x Centre | Steel | 3.94 | 2.500 | 3.812 | 0.687 | 1.25 | 1.12 | 1.35 | 3/8-16 | |||||||
£ 1,089.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Contents 2 x Outer, 1 x Centre Material Steel l1 3.94 l2 2.500 w1 3.812 w2 0.687 w3 1.25 h1 1.12 h2 1.35 d1 3/8-16 | ||||||||||||||||||
19796.W1402 | 4" | 1 x Centre | Steel | 3.94 | 2.500 | - | 0.687 | 1.25 | 1.12 | 1.35 | 3/8-16 | |||||||
£ 443.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Contents 1 x Centre Material Steel l1 3.94 l2 2.500 w1 - w2 0.687 w3 1.25 h1 1.12 h2 1.35 d1 3/8-16 | ||||||||||||||||||
19796.W1403 | 4" | 2 x Outer | Steel | 3.94 | 2.500 | 3.812 | 0.687 | - | 1.12 | - | 3/8-16 | |||||||
£ 609.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Contents 2 x Outer Material Steel l1 3.94 l2 2.500 w1 3.812 w2 0.687 w3 - h1 1.12 h2 - d1 3/8-16 | ||||||||||||||||||
19796.W1601 | 6" | 2 x Outer, 1 x Centre | Steel | 5.94 | 3.875 | 4.750 | 0.937 | 1.50 | 1.52 | 1.85 | 1/2-13 | |||||||
£ 1,654.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" Contents 2 x Outer, 1 x Centre Material Steel l1 5.94 l2 3.875 w1 4.750 w2 0.937 w3 1.50 h1 1.52 h2 1.85 d1 1/2-13 | ||||||||||||||||||
19796.W1602 | 6" | 1 x Centre | Steel | 5.94 | 3.875 | - | 0.937 | 1.50 | - | 1.85 | 1/2-13 | |||||||
£ 566.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" Contents 1 x Centre Material Steel l1 5.94 l2 3.875 w1 - w2 0.937 w3 1.50 h1 - h2 1.85 d1 1/2-13 | ||||||||||||||||||
19796.W1603 | 6" | 2 x Outer | Steel | 5.94 | 3.875 | 4.750 | 0.937 | - | 1.52 | - | 1/2-13 | |||||||
£ 1,159.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" Contents 2 x Outer Material Steel l1 5.94 l2 3.875 w1 4.750 w2 0.937 w3 - h1 1.52 h2 - d1 1/2-13 | ||||||||||||||||||
19796.W1801 | 8" | 2 x Outer, 1 x Centre | Steel | 7.94 | 4.750 | 6.125 | 1.218 | 1.98 | 2.12 | 2.35 | 5/8-11 | |||||||
£ 3,322.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 8" Contents 2 x Outer, 1 x Centre Material Steel l1 7.94 l2 4.750 w1 6.125 w2 1.218 w3 1.98 h1 2.12 h2 2.35 d1 5/8-11 | ||||||||||||||||||
19796.W1802 | 8" | 1 x Centre | Steel | 7.94 | 4.750 | - | 1.218 | 1.98 | - | 2.35 | 5/8-11 | |||||||
£ 1,068.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 8" Contents 1 x Centre Material Steel l1 7.94 l2 4.750 w1 - w2 1.218 w3 1.98 h1 - h2 2.35 d1 5/8-11 | ||||||||||||||||||
19796.W1803 | 8" | 2 x Outer | Steel | 7.94 | 4.750 | 6.125 | 1.218 | - | 2.12 | - | 5/8-11 | |||||||
£ 2,338.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 8" Contents 2 x Outer Material Steel l1 7.94 l2 4.750 w1 6.125 w2 1.218 w3 - h1 2.12 h2 - d1 5/8-11 |
Outside jaws: aluminium.
Centre jaws: steel.
Carrier jaws can be used in conjunction with AccuSnap and QuickChange master jaws.
Outside jaws can be used in conjunction with single station conversion plates.
Only for use with our ReLock Vice system.
All dimensions are in inches.