Machinable Vice Jaws
for ReLock vices
Price & Availability | Article | Vice size | Contents | l1 ±0.001 | l2 | w1 ±0.0005 | w2 ±0.0005 | w3 | h1 ±0.001 | ||||||
19810.W0403 | 4" | 2 x Outer | 3.98 | 2.500 | 0.560 | - | 0.687 | 1.35 | |||||||
£ 785.30 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Contents 2 x Outer l1
±0.001 3.98 l2 2.500 w1
±0.0005 0.560 w2
±0.0005 - w3 0.687 h1
±0.001 1.35 |
Body: 80000 psi ductile cast iron.
Adaptable to most vice jaw systems. When used with ReLock vice, mount AccuSnap master jaws to SnapLock carrier jaws to fit all AccuSnap jaw components. Install AccuSnap master jaws to SnapLock carrier jaws on vice for squareness.
All dimensions are in inches.