Swivel Max Brass Base
mod. coolant nozzle 6,7 bar
Price & Availability | Article | Type | d1 | d2 | d3 | l1 | ||||||||||||||||||
20052.W0100 | Metric Fine | M10x1,25 | 12 | 5 | 10.2 | |||||||||||||||||||
£ 13.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric Fine d1 M10x1,25 d2 12 d3 5 l1 10.2 | ||||||||||||||||||||||||
20052.W1100 | Metric Coarse | M10x1,50 | 12 | 5 | 10.2 | |||||||||||||||||||
£ 13.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric Coarse d1 M10x1,50 d2 12 d3 5 l1 10.2 | ||||||||||||||||||||||||
20052.W1120 | Metric Coarse | M12x1,75 | 12 | 5 | 10.2 | |||||||||||||||||||
£ 13.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric Coarse d1 M12x1,75 d2 12 d3 5 l1 10.2 | ||||||||||||||||||||||||
20052.W1140 | Metric Coarse | M14x2,00 | 12 | 5 | 10.2 | |||||||||||||||||||
£ 13.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric Coarse d1 M14x2,00 d2 12 d3 5 l1 10.2 |
Acetal.
Max. temperature: 43ºC.
Max. pressure: 6,7 bar.
For use with our Swivel Max. coolant nozzle system (20051 to 20059).