Swivel Max Brass Base
mod. coolant nozzle 6,7 bar
Price & Availability | Article | Adaptor type | d1 | d2 | l1 | From | To | ||||||||||||||||||
20053.W0010 | Standard Swivel Max Intermediate Link | 12.0 | 12.0 | 15.2 | Swivel Max | Swivel Max | |||||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Adaptor type Standard Swivel Max Intermediate Link d1 12.0 d2 12.0 l1 15.2 From Swivel Max To Swivel Max | |||||||||||||||||||||||||
20053.W0020 | Reverse link to allow Swivel Max base to be used at both ends of nozzle assembly | 12.0 | 12.0 | 16.5 | Swivel Max | Swivel Max | |||||||||||||||||||
£ 15.43 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Adaptor type Reverse link to allow Swivel Max base to be used at both ends of nozzle assembly d1 12.0 d2 12.0 l1 16.5 From Swivel Max To Swivel Max | |||||||||||||||||||||||||
20053.W0120 | From Swivel Max to LocLine - to extend from Swivel Max link to add LocLine spray bar | 12.0 | 6.3 | 15.7 | Swivel Max | LocLine | |||||||||||||||||||
£ 15.43 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Adaptor type From Swivel Max to LocLine - to extend from Swivel Max link to add LocLine spray bar d1 12.0 d2 6.3 l1 15.7 From Swivel Max To LocLine | |||||||||||||||||||||||||
20053.W0130 | From Swivel Max to SnapLoc - to extend from Swivel Max link to add SnapLoc flare nozzle | 12.0 | 6.3 | 15.7 | Swivel Max | SnapLoc | |||||||||||||||||||
£ 15.43 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Adaptor type From Swivel Max to SnapLoc - to extend from Swivel Max link to add SnapLoc flare nozzle d1 12.0 d2 6.3 l1 15.7 From Swivel Max To SnapLoc | |||||||||||||||||||||||||
20053.W0140 | From SnapLoc to Swivel Max - to attach Swivel Max Fixed Flow Nozzle 20055 to SnapLoc | 6.3 | 12.0 | 15.7 | SnapLock | Swivel Max | |||||||||||||||||||
£ 15.43 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Adaptor type From SnapLoc to Swivel Max - to attach Swivel Max Fixed Flow Nozzle 20055 to SnapLoc d1 6.3 d2 12.0 l1 15.7 From SnapLock To Swivel Max | |||||||||||||||||||||||||
20053.W0150 | From LocLine to Swivel Max - to attach Swivel Max Vari Flow Nozzle 20056 to LocLine | 6.3 | 12.0 | 15.7 | LockLine | Swivel Max | |||||||||||||||||||
£ 15.43 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Adaptor type From LocLine to Swivel Max - to attach Swivel Max Vari Flow Nozzle 20056 to LocLine d1 6.3 d2 12.0 l1 15.7 From LockLine To Swivel Max |
Acetal.
Max. temperature: 43ºC.
Max. pressure: 6,7 bar.
For use with our Swivel Max. coolant nozzle system (20051 to 20059).
For extension tube see 20090.