Swivel Max Brass Base
mod. coolant nozzle 6,7 bar
Price & Availability | Article | Adaptor type | d1 | d2 | l1 | From | To | ||||||||||||||||||
20053.W0010 | Standard Swivel Max Intermediate Link | 12.0 | 12.0 | 15.2 | Swivel Max | Swivel Max | |||||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Adaptor type Standard Swivel Max Intermediate Link d1 12.0 d2 12.0 l1 15.2 From Swivel Max To Swivel Max |
Acetal.
Max. temperature: 43ºC.
Max. pressure: 6,7 bar.
For use with our Swivel Max. coolant nozzle system (20051 to 20059).
For extension tube see 20090.