Swivel Max Brass Base
mod. coolant nozzle 6,7 bar
Price & Availability | Article | Type | d1 | d2 | d3 | l1 | ||||||||||||||||||
20056.W1150 | Tip | 12.2 | 2.2 | 3/8"UNF | 12.7 | |||||||||||||||||||
£ 14.12 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tip d1 12.2 d2 2.2 d3 3/8"UNF l1 12.7 | ||||||||||||||||||||||||
20056.W2122 | Tip | 12.2 | 3.0 | 3/8"UNF | 12.7 | |||||||||||||||||||
£ 14.12 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tip d1 12.2 d2 3.0 d3 3/8"UNF l1 12.7 | ||||||||||||||||||||||||
20056.W2123 | Tip | 12.2 | 4.0 | 3/8"UNF | 12.7 | |||||||||||||||||||
£ 14.12 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tip d1 12.2 d2 4.0 d3 3/8"UNF l1 12.7 | ||||||||||||||||||||||||
20056.W2124 | Body | 12.0 | 3/8" UNF | - | 28.5 | |||||||||||||||||||
£ 21.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Body d1 12.0 d2 3/8" UNF d3 - l1 28.5 |
Body: acetal.
Spray tip: aluminium.
Max. temperature: 43ºC.
Max. pressure: 6,7 bar.
Please order body and tip separately.
For use with our Swivel Max. coolant nozzle system (20051 to 20059).