Swivel Max Brass Base
mod. coolant nozzle 6,7 bar
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 16.53 | 0% |
| 5-9 | £ 15.70 | 5% |
| 10-19 | £ 14.88 | 10% |
| 20-49 | £ 14.05 | 15% |
| 50+ | £ 12.40 | 25% |
Acetal.
Max. temperature: 43ºC.
Max. pressure: 6,7 bar.
For use with our Swivel Max. coolant nozzle system (20051 to 20059).
For extension tube see 20090.