Swivel Max Brass Base
mod. coolant nozzle 6,7 bar
Units | Price/unit after discount | Applied Discount |
1-4 | £ 15.43 | 0% |
5-9 | £ 14.66 | 5% |
10-19 | £ 13.89 | 10% |
20-49 | £ 13.12 | 15% |
50+ | £ 11.57 | 25% |
Acetal.
Max. temperature: 43ºC.
Max. pressure: 6,7 bar.
For use with our Swivel Max. coolant nozzle system (20051 to 20059).
For extension tube see 20090.