Swivel Max Brass Base
mod. coolant nozzle 6,7 bar
Price & Availability | Article | Type | d1 | d2 | d3 | l1 | ||||||||||||||||||
20055.W1150 | Tip | 9.1 | 1.6 | 1/4"UNF | 10.2 | |||||||||||||||||||
£ 8.13 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tip d1 9.1 d2 1.6 d3 1/4"UNF l1 10.2 | ||||||||||||||||||||||||
20055.W2121 | Tip | 9.1 | 2.2 | 1/4"UNF | 10.2 | |||||||||||||||||||
£ 8.39 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tip d1 9.1 d2 2.2 d3 1/4"UNF l1 10.2 | ||||||||||||||||||||||||
20055.W2122 | Tip | 9.1 | 3.0 | 1/4"UNF | 10.2 | |||||||||||||||||||
£ 8.39 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tip d1 9.1 d2 3.0 d3 1/4"UNF l1 10.2 | ||||||||||||||||||||||||
20055.W2123 | Tip | 9.1 | 4.0 | 1/4"UNF | 10.2 | |||||||||||||||||||
£ 8.39 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tip d1 9.1 d2 4.0 d3 1/4"UNF l1 10.2 | ||||||||||||||||||||||||
20055.W2124 | Body | 12.0 | 1/4"UNF | - | 12.7 | |||||||||||||||||||
£ 9.25 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Body d1 12.0 d2 1/4"UNF d3 - l1 12.7 |
Body: acetal.
Spray tip: aluminium.
Max. temperature: 43ºC.
Max. pressure: 6,7 bar.
Please order body and tip separately.
For use with our Swivel Max. coolant nozzle system (20051 to 20059).