Extension Tube
coolant nozzles
Price & Availability | Article | d1 | d2 | l1 | ||||||||||||||||||
20090.W0030 | M 3,5x0,60 | 2.0 | 30 | |||||||||||||||||||
£ 8.65 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3,5x0,60 d2 2.0 l1 30 | ||||||||||||||||||||||
20090.W0040 | M 4x0,70 | 2.0 | 30 | |||||||||||||||||||
£ 8.65 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4x0,70 d2 2.0 l1 30 | ||||||||||||||||||||||
20090.W0060 | M 6x1,00 | 4.0 | 50 | |||||||||||||||||||
£ 10.43 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,00 d2 4.0 l1 50 | ||||||||||||||||||||||
20090.W0070 | M 7x1,00 | 5.0 | 55 | |||||||||||||||||||
£ 12.63 per unit (click for quantity discounts) Ready to despatch 37 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 7x1,00 d2 5.0 l1 55 |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
For use with many of our coolant nozzles, or as stand alone units.