Extension Tube
coolant nozzles
Price & Availability | Article | Type | Tube size mm | d1 | d2 | l1 | l2 | A/F | ||||||||||||||||||
20095.W1120 | 1/8" NPT/BSPT | 3/16" | 1/8" | 3/8" - 24 UN | 21.3 | 17.5 | 7/16" | |||||||||||||||||||
£ 13.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1/8" NPT/BSPT Tube size
mm 3/16" d1 1/8" d2 3/8" - 24 UN l1 21.3 l2 17.5 A/F 7/16" | ||||||||||||||||||||||||||
20095.W1121 | 1/8" NPT/BSPT | 1/4" | 1/8" | 7/16" - 24 UN | 21.8 | 18.8 | 1/12" | |||||||||||||||||||
£ 13.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1/8" NPT/BSPT Tube size
mm 1/4" d1 1/8" d2 7/16" - 24 UN l1 21.8 l2 18.8 A/F 1/12" | ||||||||||||||||||||||||||
20095.W1122 | 1/8" NPT/BSPT | 5/16" | 1/8" | 1/2" - 24 UN | 22.4 | 18.8 | 9/16" | |||||||||||||||||||
£ 13.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1/8" NPT/BSPT Tube size
mm 5/16" d1 1/8" d2 1/2" - 24 UN l1 22.4 l2 18.8 A/F 9/16" | ||||||||||||||||||||||||||
20095.W1250 | 1/4" NPT/BSPT | 3/16" | 1/4" | 3/8" - 24 UN | 21.8 | 23.6 | 7/16" | |||||||||||||||||||
£ 14.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1/4" NPT/BSPT Tube size
mm 3/16" d1 1/4" d2 3/8" - 24 UN l1 21.8 l2 23.6 A/F 7/16" | ||||||||||||||||||||||||||
20095.W1251 | 1/4" NPT/BSPT | 1/4" | 1/4" | 7/16" - 24 UN | 21.8 | 23.9 | 1/2" | |||||||||||||||||||
£ 14.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1/4" NPT/BSPT Tube size
mm 1/4" d1 1/4" d2 7/16" - 24 UN l1 21.8 l2 23.9 A/F 1/2" | ||||||||||||||||||||||||||
20095.W1252 | 1/4" NPT/BSPT | 5/16" | 1/4" | 1/2" - 24 UN | 24.1 | 23.6 | 9/16" | |||||||||||||||||||
£ 14.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1/4" NPT/BSPT Tube size
mm 5/16" d1 1/4" d2 1/2" - 24 UN l1 24.1 l2 23.6 A/F 9/16" | ||||||||||||||||||||||||||
20095.W1253 | 1/4" NPT/BSPT | 3/8" | 1/4" | 9/24" - 24 UN | 26.2 | 23.6 | 5/8" | |||||||||||||||||||
£ 14.52 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1/4" NPT/BSPT Tube size
mm 3/8" d1 1/4" d2 9/24" - 24 UN l1 26.2 l2 23.6 A/F 5/8" | ||||||||||||||||||||||||||
20095.W1370 | 3/8" NPT/BSPT | 3/8" | 3/8" | 9/24" - 24 UN | 26.2 | 25.4 | 5/8" | |||||||||||||||||||
£ 16.76 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 3/8" NPT/BSPT Tube size
mm 3/8" d1 3/8" d2 9/24" - 24 UN l1 26.2 l2 25.4 A/F 5/8" |
Brass connector (supplied with olive).
Max. temperature: 150ºC.
Max. pressure: 33 bar.
For use with adjustable direction spray nozzle tube 20094.