Extension Tube
coolant nozzles
Price & Availability | Article | Type | Tube size mm | d1 | d2 | l1 | l2 | A/F | ||||||||||||||||||
20095.W1253 | 1/4" NPT/BSPT | 3/8" | 1/4" | 9/24" - 24 UN | 26.2 | 23.6 | 5/8" | |||||||||||||||||||
£ 14.52 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1/4" NPT/BSPT Tube size
mm 3/8" d1 1/4" d2 9/24" - 24 UN l1 26.2 l2 23.6 A/F 5/8" | ||||||||||||||||||||||||||
20095.W1370 | 3/8" NPT/BSPT | 3/8" | 3/8" | 9/24" - 24 UN | 26.2 | 25.4 | 5/8" | |||||||||||||||||||
£ 16.76 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 3/8" NPT/BSPT Tube size
mm 3/8" d1 3/8" d2 9/24" - 24 UN l1 26.2 l2 25.4 A/F 5/8" |
Brass connector (supplied with olive).
Max. temperature: 150ºC.
Max. pressure: 33 bar.
For use with adjustable direction spray nozzle tube 20094.