Extension Tube
coolant nozzles
| Price & Availability | Article | d1 | d2 | Jet bore d2 | l1 | α | ||||||||||||||||||
| 20094.W0040 | 4.8 | 2 | Plain | 146.0 | ±35° | |||||||||||||||||||
£ 30.23 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 4.8 d2 2 Jet bore d2 Plain l1 146.0 α ±35° | ||||||||||||||||||||||||
| 20094.W6060 | 6.4 | M 3,5x0,6 | Threaded | 146.0 | ±35° | |||||||||||||||||||
£ 30.23 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6.4 d2 M 3,5x0,6 Jet bore d2 Threaded l1 146.0 α ±35° | ||||||||||||||||||||||||
| 20094.W6070 | 7.9 | M 4x0,7 | Threaded | 298.5 | ±35° | |||||||||||||||||||
£ 42.11 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 7.9 d2 M 4x0,7 Jet bore d2 Threaded l1 298.5 α ±35° | ||||||||||||||||||||||||
| 20094.W6090 | 9.5 | M 5x0,8 | Threaded | 298.5 | ±35° | |||||||||||||||||||
£ 42.57 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M 5x0,8 Jet bore d2 Threaded l1 298.5 α ±35° | ||||||||||||||||||||||||
Tube: copper.
Inserts: acetal.
Ball: stainless steel.
Max. temperature: 70ºC.
Max. pressure: 33 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Adjustable direction ball on tip.
Can be combined with connectors 20095 (right angle) or 20096 (straight).