Extension Tube
coolant nozzles
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 31.44 | 0% |
| 5-9 | £ 29.87 | 5% |
| 10-19 | £ 28.30 | 10% |
| 20-49 | £ 26.72 | 15% |
| 50+ | £ 23.58 | 25% |
Tube: copper.
Inserts: acetal.
Ball: stainless steel.
Max. temperature: 70ºC.
Max. pressure: 33 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Adjustable direction ball on tip.
Can be combined with connectors 20095 (right angle) or 20096 (straight).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































