Extension Tube
coolant nozzles
Units | Price/unit after discount | Applied Discount |
1-4 | £ 42.57 | 0% |
5-9 | £ 40.44 | 5% |
10-19 | £ 38.31 | 10% |
20-49 | £ 36.18 | 15% |
50+ | £ 31.93 | 25% |
Tube: copper.
Inserts: acetal.
Ball: stainless steel.
Max. temperature: 70ºC.
Max. pressure: 33 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Adjustable direction ball on tip.
Can be combined with connectors 20095 (right angle) or 20096 (straight).