Extension Tube
coolant nozzles
Price & Availability | Article | d1 | d2 | d3 | l1 | A/F | ||||||||||||||||||
20092.W0030 | M 3,5x0,60 | 1.8 | 3.2 | 155.5 | 3/16" | |||||||||||||||||||
£ 24.86 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3,5x0,60 d2 1.8 d3 3.2 l1 155.5 A/F 3/16" | ||||||||||||||||||||||||
20092.W0040 | M 4x0,70 | 1.8 | 3.2 | 155.5 | 3/16" | |||||||||||||||||||
£ 25.32 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4x0,70 d2 1.8 d3 3.2 l1 155.5 A/F 3/16" | ||||||||||||||||||||||||
20092.W0050 | M 5x0,80 | 3.0 | 4.8 | 155.5 | 1/4" | |||||||||||||||||||
£ 25.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5x0,80 d2 3.0 d3 4.8 l1 155.5 A/F 1/4" | ||||||||||||||||||||||||
20092.W0060 | M 6x1,00 | 3.0 | 4.8 | 155.5 | 1/4" | |||||||||||||||||||
£ 25.32 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,00 d2 3.0 d3 4.8 l1 155.5 A/F 1/4" | ||||||||||||||||||||||||
20092.W0070 | M 7x1,00 | 4.6 | 6.4 | 155.5 | 5/16" | |||||||||||||||||||
£ 24.86 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 7x1,00 d2 4.6 d3 6.4 l1 155.5 A/F 5/16" |
Tube: copper.
Connector: threaded brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Bend and cut to length as required.
For use with many of our coolant nozzles, or as stand alone units.